New modalities and personalized medicine have shifted manufacturing towards small and laboratory scale. Our innovative offering provides maximum scalability for a better standardization across scales and a faster scale up.
Scalable and flexible manufacturing due to small footprint and full functionality
Increased digital maturity with easy digital integration and operation
Our Heartbeat Technology generates valuable data to increase productivity and assure supply
Explore our latest products for biopharma processes
Raman data library enhances bioprocess productivity and ensures data integrity with customizable, user-friendly spectral analysis software for the Life Sciences industry.
Liquiphant FTL43 is a vibronic point level switch. Thanks to its hygienic and compact design it is perfectly suitable for the use in the Life Sciences industries.
Cerabar PMP43 is a pressure transmitter for pressure and hydrostatic level measurement. Thanks to its compact design it is perfectly suitable for the use in the Life Sciences industries.
Micropilot FMR43 is a free space radar sensor for continuous level measurement. Thanks to its hygienic and compact design it is perfectly suitable for the use in the Life Sciences industries.
Reliable, long-term stable 4-20 mA temperature transmitter with high accuracy for basic applications, available as head transmitter for installation in hygienic thermometers or as DIN rail device.
The Raman flow cell works with a micro flow bench to enable laboratory composition measurement of biopharmaceutical downstream unit operations in the Life Sciences industry.
The Raman flow bench is a robust sampling platform housing a micro flow cell which together enable laboratory composition measurement of downstream bioprocesses in the Life Sciences industry.
Metric RTD thermometer with or without thermowell for aseptic and hygienic applications; optionally with IO-Link transmitter, Bluetooth connectivity, iTHERM QuickSens or iTHERM QuickNeck.
Imperial RTD thermometer with or without thermowell for aseptic and hygienic applications; optionally with IO-Link transmitter, Bluetooth connectivity, iTHERM QuickSens or iTHERM QuickNeck.
Metric RTD thermometer with innovative self-calibration technology for aseptic and hygienic applications, lowering risks and driving automation; with iTHERM QuickNeck quick-release extension neck.
Imperial RTD thermometer with innovative self-calibration technology for aseptic and hygienic applications, lowering risks and driving automation; with iTHERM QuickNeck quick-release extension neck.
PROFINET® temperature transmitter as head or field device with two universal sensor inputs, suitable for use in hazardous areas and hygienic applications with Ethernet-APL™.
Two-wire transmitter available as stainless steel DIN-rail version for easy integration in fermenter skids and redundant installations with low effort.
Boost performance and GMP compliance in single-use manufacturing
Our single-use offering is bringing multi-use stainless-steel performance to single-use manufacturing. By applying the same technology in all scales, tech-transfer for scale-up or scale-out is made easy, safe and fast, without adding any further risk.
Full set of single-use devices with proven performance and robustness
Full compliance to regulations and cGMP standards
Same technology in the lab and manufacturing scales for safe and fast tech transfer
Non-invasive application to safeguard sterility
Easy plug-and-play installation
Ready for digital integration
Explore our latest products for single-use manufacturing
The Raman Rxn-46 probe is adapted to fit Sartorius’s BioPAT® Spectro platform. It offers the Life Sciences industry an ideal interface to high-throughput development through single-use manufacturing.
The Raman optic system for single use features a reusable non-contact optic and a disposable fitting that integrates with SUBs for increased sterility and reliability in the Life Sciences industry.
The bio multi optic fits into a disposable bio sleeve to deliver reliable composition measurement for use in reusable or single-use benchtop bioreactor set ups in the Life Sciences industry.
The disposable bio sleeve works with a multi-use optic to deliver reliable composition measurement for use in reusable or single-use benchtop bioreactor set ups in the Life Sciences industry.
Water distribution process in a biopharmaceutical process.
Water purification & distribution
Critical parameters under control
Pharmaceutical water is one of the most critical products in drug manufacturing. To assure both quality and supply at all times, operations must meet stringent regulations and keep the critical process parameters under control. Our portfolio enables real-time quality control from water treatment to purification, distribution and the point of use. Regardless of the size of your system, you can find the right instrument for your application.
Achieving standardization and simplification with a complete set of online process and quality control instruments for all scales
Fully compliant to ASME BPE and ISPE standards, as well as to the pharmacopeias
Easy integration in digital networks supporting IO-Links, industrial ethernet and cloud connectivity
Data-driven calibration strategy that allow optimized calibration and less downtime
Explore our latest products for pharmaceutical water systems
Micropilot FMR63B is a 80 GHz radar sensor. With its hygienic design and intuative operation, it brings more simplicity into biopharma applications, water purification and distribution processes.
Micropilot FMR43 is a free space radar sensor for continuous level measurement. Thanks to its hygienic and compact design it is perfectly suitable for the use in the Life Sciences industries.
Cerabar PMP43 is a pressure transmitter for pressure and hydrostatic level measurement. Thanks to its compact design it is perfectly suitable for the use in the Life Sciences industries.
Liquiphant FTL43 is a vibronic point level switch. Thanks to its hygienic and compact design it is perfectly suitable for the use in the Life Sciences industries.
Two-wire transmitter available as stainless-steel DIN-rail version for easy integration in fermenter skids and redundant installations with low effort.
Memosens 2.0 contacting conductivity sensor with certified hygienic design for highly reliable conductivity measurement of ultra-pure water and water for injection.
Analyzer for continuous, highly precise TOC monitoring in ultra-pure water and water for injection (WFI), meeting the requirements of the European and US Pharmacopeias.
Flowmeter with minimized total cost of ownership, now also available with IO-Link. Promas K provides dependable measurement in purified water applications.
Liquiphant FTL63 belongs to the new generation of vibronic level switches. It fully supports all requirements for hygienic applications and is perfectly suitable for the Life Sciences industries.
Metric RTD thermometer with or without thermowell for aseptic and hygienic applications; optionally with IO-Link transmitter, Bluetooth connectivity, iTHERM QuickSens or iTHERM QuickNeck.
Imperial RTD thermometer with or without thermowell for aseptic and hygienic applications; optionally with IO-Link transmitter, Bluetooth connectivity, iTHERM QuickSens or iTHERM QuickNeck.
PROFINET® temperature transmitter as head or field device with two universal sensor inputs, suitable for use in hazardous areas and hygienic applications with Ethernet-APL™.
Are you unsure which instrument to select for your specific application and measurement point? Our Applicator tool makes product selection for your industry easy. Try it out!
Use expert recommendations with frequent insights to improve the life cycle management of your measuring devices, ensure operational excellence and fully comply with GMP regulations.
Increase your process availability and measurement reliability with professional advice
Prevent performance issues by continuously assessing the maintainability status of the installed base and recommending improvement possibilities
Improve the sustainability of your operations with a suitable maintenance and migration strategy optimized by our service consultants
Control your operating costs by identifying standardization opportunities and continuously looking for optimization possibilities
Deeper insights into process and instrumentation performance
Smart sensors collect real-time data from processes and monitor equipment and health, keeping you informed about product and asset performance. Digitizing production processes provides data visualization opportunities for personnel working with the process who typically do not have access to the data, creating data transparency. Endress+Hauser's Netilion can do just that, empowering end users to make the best decisions.
Want to know more about our Life Sciences offerings?
생명과학: 프로세스 우수성을 위한 혁신 기술
From our ASME-BPE compliant product portfolio enabling standardization, reliable monitoring and predictive maintenance, to our expert consulting in process scale-up and operations optimization, Endress+Hauser offers the full solution. We speed up time to market, boost productivity and reduce risk.