Title

키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.

Endress+Hauser Temperature+System Products in Italy

Thermometer production – from standard to customer specific products

State-of-the-art production techniques ensure the quality of products, as well as the safety of employees and the environment. Endress+Hauser in Pessano designs and manufactures instruments for temperature measurement, from standard to specifically customized products. It moreover provides installation and maintenance services directly on site, as well as consulting and technical support. Calibration and control of materials are performed in our internationally accredited laboratory.

대표이사

Davide Zanotto

설립 연도

Since 1999 with Endress+Hauser, Wetzer Division since 2003

직원 수

226

  • 생산

문의처

전문가에게 자세히 알아보기

Endress+Hauser Sicestherm S.r.L.
Via Martin Luther King 720042 Pessano con Bornago (MI) 이탈리아
전화(대표 번호) +39 02 959 641
팩스 +39 02 959 644 05

Close and ready to work for you

Endress+Hauser Pessano is a wholly owned subsidiary of Endress+Hauser Wetzer, Germany.

The quality assurance system supporting our dedication to quality and continuous quality improvement is based on ISO 9001, ISO 14001, ISO/IEC17025 and ISO 45001.

Test equipment and references used for all measurements and tests conducted during the production process traceable to national or international standards (PTB, NIST, NIM etc.).

Product highlights

/