Making invisible dangers visible
High-precision measurement of PFAS
PFAS ensure that products such as outdoor jackets and pizza boxes are water-repellent and greaserepellent. Their chemical stability is functionally useful, but it poses a significant risk to the environment and human health, as these substances do not readily degrade and can enter the soil and water bodies.
Benefits with the Endress+Hauser solution
Simplified operation for efficient workflows
Reliable results through digital measurement
Transparent data for clear documentation
Efficient use in lab and field applications
High-quality data for confident decisions
Customer challenge
PFAS are highly persistent chemicals that accumulate in soil and water and can migrate into groundwater, posing long-term risks to drinking water, ecosystems and human health. Reliable monitoring requires accurate and comparable data from key hydrochemical parameters such as pH, conductivity and dissolved oxygen. The challenge is to obtain consistent and precise measurement data in both laboratory and field conditions using robust and mobile instrumentation.
Our solution
Together with digital Memosens sensors, the Liquiline Mobile CML18 provides a flexible and reliable solution for precise environmental measurements. Plug-and-play sensor replacement enables fast parameter changes with a single device, while digital signal transmission ensures stable results even under demanding conditions. Combined with Memobase Pro, the system simplifies data handling and reduces manual effort.
문의처
저희 제품에 관심이 있으십니까? 해당 작업 용도에 대해 상담받고 싶은신가요?