이 제품은 더 이상 제공되지 않습니다.
구모델 / 신모델 섹션에서 신모델을 확인하거나 Endress+Hauser로 문의하시기 바랍니다.
-
신제품
FLEX 선택 기술적 우수성 단순성 - F
- L
- E
- X
Fundamental 선택
기본적인 측정 요구사항 충족
기술적 우수성 단순성 - F
- L
- E
- X
Lean 선택
핵심 프로세스를 손쉽게 처리
기술적 우수성 단순성 - F
- L
- E
- X
Extended 선택
혁신적인 기술로 프로세스 최적화
기술적 우수성 단순성 - F
- L
- E
- X
Xpert 선택
가장 까다로운 어플리케이션 요구사항 충족
기술적 우수성 단순성 구성에 따라 다름
-
측정 원리
TDLAS
-
Product Headline
Dual channel gas analyzer for moisture (H2O) and carbon dioxide (CO2). The sensor measures gas using tunable diode laser absorption spectroscopy (TDLAS) to determine the concentration of the gas without coming into physical contact with the stream.
-
Channels
2
-
Analyte and Measurement ranges
H2O (Moisture):
0 to 100 ppmv (minimum)
0 to 5000 ppmv (maximum)
CO2 (Carbon Dioxide):
0 to 5% volume (minimum)
0 to 50% volume (maximum) -
Measured Variables
Concentration
Moisture Dew Point
Cell Pressure
Cell Temperature -
Ambient Temperature range
-20 to 50°C (-4 to 122°F)
Optional: -10 to 60°C (14 to 140°F) -
Operating Pressure range
Inlet Pressure: 140 to 350 kPa (20 to 50 psig)
Sample Cell: 700 to 1400 mbara -
Analyzer Wetted materials
316L stainless steel
FKM O-Rings
Glass -
Power supply
100 to 240 VAC, 50 to 60 Hz
or
9 to 16 VDC or 18 to 32 VDC - optional
1 Amp maximum at 120 VAC
1.6 Amps at 24 VDC, 3.2 Amps at 12 VDC -
Communication
Analog Output: 1 or 2 4-20mA Isolated, 1200 ohms at 24 VDC max load
Serial: RS232C
Protocol: Modbus Gould RTU or Daniel RTU or ASCII
Alarms: Four General Fault and Concentration Alarms via Modbus and Analog Output(s) -
Housing materials
Electronics: 304 stainless steel
Sample System Panel: Anodized aluminum -
Hazardous area approvals
CSA Class I, Division 2
CSA Class I, Zone 2 -
Degree of protection
Type 3R
-
측정 원리
TDLAS
-
Product Headline
Dual channel gas analyzer for two moisture (H2O) channels. The sensor measures gas using tunable diode laser absorption spectroscopy (TDLAS) to determine the concentration of the gas without coming into physical contact with the stream.
-
Channels
2
-
Analyte and Measurement ranges
H2O (Moisture):
0 to 100 ppmv (minimum)
0 to 5000 ppmv (maximum) -
Measured Variables
Concentration
Moisture Dew Point
Cell Pressure
Cell Temperature -
Ambient Temperature range
-20 to 50°C (-4 to 122°F)
Optional: -10 to 60°C (14 to 140°F) -
Operating Pressure range
Inlet Pressure: 140 to 350 kPa (20 to 50 psig)
Sample Cell: 700 to 1400 mbara -
Analyzer Wetted materials
316L stainless steel
FKM O-Rings
Glass -
Power supply
100 to 240 VAC, 50 to 60 Hz
or
9 to 16 VDC or 18 to 32 VDC - optional
1 Amp maximum at 120 VAC
1.6 Amps at 24 VDC, 3.2 Amps at 12 VDC -
Communication
Analog Output: 1 or 2 4-20mA Isolated, 1200 ohms at 24 VDC max load
Serial: RS232C
Protocol: Modbus Gould RTU or Daniel RTU or ASCII
Alarms: Four General Fault and Concentration Alarms via Modbus and Analog Output(s) -
Housing materials
Electronics: 304 stainless steel
Sample System Panel: Anodized aluminum -
Hazardous area approvals
CSA Class I, Division 2
CSA Class I, Zone 2 -
Degree of protection
Type 3R
-
-
기술 정보(TI)
SS3000 TDLAS Gas Analyzer
-
기술 정보(TI)
영어 버전 - 09/2021New version available in EnglishSystem design and specification for the SS3000 TDLAS
Gas Analyzer언어:
영어
버전:
17/09/2021
파일 크기:
713.3 KB
파일 이름:
TI01653CEN_01.21.pdf
-
-
-
사용 설명서(BA)
SS3000 TDLAS Gas Analyzer
-
사용 설명서(BA)
영어 버전 - 09/2021New version available in EnglishCommission, operation and maintenance details for the
SS3000 TDLAS Gas Analyzer언어:
영어
버전:
17/09/2021
파일 크기:
22.7 MB
파일 이름:
BA02185CEN_01.21.pdf
-
-
-
계기 파라미터(GP)
HC 12 firmware Description of device parameters
-
계기 파라미터(GP)
영어 버전 - 08/2024New version available in EnglishExpert-level description and operational information for
device parameters언어:
영어
버전:
02/08/2024
파일 크기:
2.1 MB
파일 이름:
GP01181CEN_0224.pdf
-
-
-
Ex 안전 지침서(XA)
SS500/SS2000/SS3000, SS500e/SS2000e/SS3000e and SS500XP/SS2000XP Safety Instruction
-
Ex 안전 지침서(XA)
영어 버전 - 10/2021New version available in EnglishSafety Instructions for the SS500/SS2000/SS3000,
SS500e/SS2000e/SS3000e and SS500XP/SS2000XP TDLAS Gas Analyzers언어:
영어
버전:
04/10/2021
파일 크기:
2 MB
파일 이름:
XA02744CEN_01.21.pdf
-
-
-
특별 문서(SD)
AMS100 Software Operating Instructions
-
특별 문서(SD)
영어 버전 - 05/2023New version available in EnglishInstructions for operating the AMS100 software as an
alternative method for TDLAS gas analyzer system configurationEN KO 10/05/2023언어:
영어
버전:
10/05/2023
파일 크기:
1.3 MB
파일 이름:
SD02863CEN_0223.pdf
-
-
-
AI(애플리케이션 노트)
CO2 in natural gas production, storage, transportation and distribution
-
AI(애플리케이션 노트)
영어 버전 - 09/2021New version available in EnglishThis application note explains the use of TDLAS technology to measure
CO2 in pipelines in the natural gas supply chain.언어:
영어
버전:
13/09/2021
파일 크기:
211.3 KB
파일 이름:
AI01216CEN_0121.pdf
-
-
-
AI(애플리케이션 노트)
H2O in natural gas production, storage, transportation and distribution
-
AI(애플리케이션 노트)
영어 버전 - 08/2023New version available in EnglishThis application note explains the use of TDLAS technology to measure
water moisture in pipelines in the natural gas supply chain.언어:
영어
버전:
21/08/2023
파일 크기:
237.5 KB
파일 이름:
AI01215CEN_0123_v4.pdf
-