Endress+Hauser Raman analyzer systems deliver the rapid, precise, and highly accurate composition measurements needed for high value baseload LNG custody transactions. Our decades of experience in process automation enables us to offer customers turnkey installations and comprehensive solutions to improve their processes.
Solution overview:
Available for:
석유 및 가스 / 조선해양
Hardware & Software:
Raman Rxn4 analyzer – with Raman RunTime embedded controller - Modbus, TCP/IP or RS485 - compatible with 19” rack mount hardware
Raman Rxn-41 probe
Up to 500 m fiber optic cable
Kit for surrogate validation
Services:
Application consultancy & onsite inspection
Project management & engineering
FAT & SAT
Project commissioning
System performance verification services
Customer training
Largely maintenance-free
with equivalent accuracy as top-performing GC/vaporizers
Our Raman analyzer systems provide accurate composition measurement of LNG in the liquid phase without the maintenance burden of traditional GC/vaporizer systems. Enjoy a compact analyzer footprint with easy installation and no analyzer consumables or sample conditioning. By avoiding the need to maintain a vaporizer with vacuum-jacketed tubing, Raman can deliver equally accurate results while reducing your overall OPEX.
Accurately measure your LNG composition and energy content at key baseload custody transfer measurement points without costly vaporizer installation and maintenance.
Safe and proven
Utilize a safe, proven LNG measurement technique - verified by the GERG
Reduce your carbon footprint
Eliminate emissions from sample venting or flaring due to vaporization
Measure the full transfer
Measure the full transfer of LNG – immune to LNG flow, pressure, or temperature variations
Reduce OPEX
Simplify maintenance with easy annual verification - internal automated calibration; no moving parts or insulated transfer lines to maintain
Check out the findings from the GERG report on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for the reliable chemical composition measurement in LNG custody transfer applications.
Raman method for custody transfer measurements of LNG
Check out the findings from the GERG report on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for reliable chemical composition in LNG custody transfer applications.
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships
Metering skid for loading and unloading
Discover Endress+Hauser industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
선박 연료용 질량 유량계 급유 시스템
매일 엄청난 양의 벙커유가 선박의 연료 탱크로 주입되기 때문에 측정이 조금만 부정확해도 비용 계산이 틀릴 수 있습니다. 엔드레스하우저의 솔루션은 완전한 투명성을보장합니다.
Tank gauging system
Enhance your bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
World-class LNG tank gauging for liquified gas
Tank gauging and operational safety for LNG inventory management
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
여러분의 개인 정보는 소중합니다
당사는 쿠키를 사용해 사용자의 브라우징 경험을 개선하고, 통계를 수집하여 사이트 기능을 최적화하고, 맞춤형 광고 또는 콘텐츠를 제공합니다.
"모두 허용"을 선택하면 쿠키 사용에 동의하는 것으로 간주됩니다.
자세한 내용은 쿠키 정책 을 참조하시기 바랍니다.