Kaiser Raman 기술이 적용된 Raman 분석기 Rxn4는 제조 또는 프로세스 환경에 최적화된 솔루션입니다. 탁월한 현장 실시간 측정 및 제어 성능을 제공하는 Raman Rxn4는 혁신적인 자가 모니터링, 진단 및 자가 교정 기능으로 모든 측정의 유효성을 보장합니다. Raman Rxn4는 표준 19" 랙에 쌓을 수 있어 좁은 공간에서도 사용할 수 있으며, 옵션으로 스테인리스강 NEMA 4X 외함도 제공합니다.
화학: 반응 모니터링, 혼합, 촉매 반응 검사
고분자: 중합 반응 모니터링, 압출 모니터링, 고분자 혼합
제약: API 반응 모니터링, 결정화, 다형체
바이오의약품: 바이오프로세스 모니터링 및 제어, PAT/QbD 애플리케이션, 세포 배양, 발효, 다운스트림 작업, cGLP/cGMP 규정 준수
식음료: 육류 및 어류의 매핑, 발효, 오프가스, 휘발성 물질
정유 및 가스: LNG, 정제, 에너지 측정
장점
뛰어난 내구성, 신뢰성 및 정확성
간편한 설치, 유지보수/가동 중단 최소화
365일 24시간 인라인, 온라인 또는 앳라인 프로세스 측정 및 모니터링
간편하게 모델을 전송할 수 있는 통일된 내부 구조로 이중화 분석기 시스템 지원
터치스크린이나 원격 인터페이스를 통해 직관적인 내장 Raman RunTime 제어 소프트웨어 사용
Raman downstream process measurement of biosimilars - Alvotech’s testing of the protein purification process during ultrafiltration/diafiltration (UF/DF)
Borealis is monitoring of polypropylene and polyethylene grades during olefin polymerization reactions in continuously fed loop reactors in the Chemical Industry.
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
Base Model and Enclosure configuration 532 nm: 150-4350 cm-1 785 nm: 150-3425 cm-1 1000 nm: 200-2400 cm-1 Hybrid 785 nm: 175-1890 cm-1
Spectral resolution
Base model and Enclosure configuration (average): 5 cm-1 (532 nm) 4 cm-1 (785 nm) 6 cm-1 (1000 nm) Hybrid: 4 cm-1 (785 nm) average
Channels
Base model and Enclosure configuration: Up to four channels Hybrid: Up to two channels
Ambient temperature
Base model: Operating: 5 to 35 °C / 41 to 95 °F (532 nm, 785 nm) 5 to 30 °C / 41 to 86 °F (1000 nm) Storage: -15 to 50 °C / 5 to 122 °F Hybrid: Operating: 5 to 35 °C / 41 to 95 °F Storage: -15 to 50 °C / 5 to 122 °F Enclosure configuration: Operating: (all wavelengths) 5 to 50 °C / 41 to 122 °F Storage: -15 to 50 °C / 5 to 122 °F
Relative humidity
Base model and hybrid: 20 to 80 %, non-condensing Enclosure configuration: Up to 80 % for temperature range 5 to 31 °C (41 to 87.8 °F), decreasing linearly to 20 % at 50 °C (122 °F)
Input voltage
Base model and Hybrid: 100-240 V, 50-60 Hz, ±10% Enclosure configuration: 120 V ±10%, 60 Hz -OR- 230 V ±10%, 50/60 Hz
Power consumption (W)
Base model and Hybrid: 400 (max) 250 (typical start-up) 120 (typical running) Enclosure configuration: 1560 (max) 1560 (typical start-up) 750 (typical running)
Warm up time (minutes)
Base model and Hybrid: 120 Enclosure configuration: 240
Unit dimensions (width x height x depth)
Base model and Hybrid: 483 x 267 x 556 mm 19.02 x 10.52 x 21.89 inch Enclosure configuration: (with optional trolley) 1175 x 1480 x 826 mm 46.26 x 58.27 x 32.52 inch
Weight
Base model: 28.5 kg / 63 lb Enclosure configuration: 185.5 kg / 409 lb (with optional trolley)
Base Model and Enclosure configuration 532 nm: 150-4350 cm-1 785 nm: 150-3425 cm-1 1000 nm: 200-2400 cm-1 Hybrid 785 nm: 175-1890 cm-1
Spectral resolution
Base model and Enclosure configuration (average): 5 cm-1 (532 nm) 4 cm-1 (785 nm) 6 cm-1 (1000 nm) Hybrid: 4 cm-1 (785 nm) average
Channels
Base model and Enclosure configuration: Up to four channels Hybrid: Up to two channels
Ambient temperature
Base model: Operating: 5 to 35 °C / 41 to 95 °F (532 nm, 785 nm) 5 to 30 °C / 41 to 86 °F (1000 nm) Storage: -15 to 50 °C / 5 to 122 °F Hybrid: Operating: 5 to 35 °C / 41 to 95 °F Storage: -15 to 50 °C / 5 to 122 °F Enclosure configuration: Operating: (all wavelengths) 5 to 50 °C / 41 to 122 °F Storage: -15 to 50 °C / 5 to 122 °F
Relative humidity
Base model and hybrid: 20 to 80 %, non-condensing Enclosure configuration: Up to 80 % for temperature range 5 to 31 °C (41 to 87.8 °F), decreasing linearly to 20 % at 50 °C (122 °F)
Input voltage
Base model and Hybrid: 100-240 V, 50-60 Hz, ±10% Enclosure configuration: 120 V ±10%, 60 Hz -OR- 230 V ±10%, 50/60 Hz
Power consumption (W)
Base model and Hybrid: 400 (max) 250 (typical start-up) 120 (typical running) Enclosure configuration: 1560 (max) 1560 (typical start-up) 750 (typical running)
Warm up time (minutes)
Base model and Hybrid: 120 Enclosure configuration: 240
Unit dimensions (width x height x depth)
Base model and Hybrid: 483 x 267 x 556 mm 19.02 x 10.52 x 21.89 inch Enclosure configuration: (with optional trolley) 1175 x 1480 x 826 mm 46.26 x 58.27 x 32.52 inch
Weight
Base model: 28.5 kg / 63 lb Enclosure configuration: 185.5 kg / 409 lb (with optional trolley)
Sampling probe compatibility
Base model and enclosure configuration: Raman Rxn-10 (with accessory optics) Hybrid: Channel 1 - Raman Rxn-20 (with accessory optics) Channel 2 - Raman Rxn-10 (with accessory optics)
Automation interface
OPC Modbus HTTPS (contact us for other options)
Installation options
Base model and Hybrid: 19-inch rack package Enclosure configuration: NEMA 4X enclosure; wall-mountable, moblile trolley, or fixed stand
Hazardous area certifications
Base model and Hybrid: ATEX, CSA, IECEx, UKCA, JPEx Enclosure configuration: Call support for options
측정 원리
Raman spectroscopy
Laser wavelength
Base model: 532 nm Enclosure configuration: 532 nm
Spectral coverage
Base Model and Enclosure configuration 532 nm: 150-4350 cm-1
Spectral resolution
Base model and Enclosure configuration (average): 5 cm-1 (532 nm)
Channels
Base model and Enclosure configuration: Up to four channels
Ambient temperature
Base model: Operating: 5 to 35 °C / 41 to 95 °F Storage: -15 to 50 °C / 5 to 122 °F Enclosure configuration: Operating: 5 to 50 °C / 41 to 122 °F Storage: -15 to 50 °C / 5 to 122 °F
Relative humidity
Base model and hybrid: 20 to 80 %, non-condensing Enclosure configuration: Up to 80 % for temperature range 5 to 31 °C (41 to 87.8 °F), decreasing linearly to 20 % at 50 °C (122 °F)
Input voltage
Base model: 100-240 V, 50-60 Hz, ±10% Enclosure configuration: 120 V ±10%, 60 Hz -OR- 230 V ±10%, 50/60 Hz
Base model and Hybrid: 483 x 267 x 556 mm 19.02 x 10.52 x 21.89 inch Enclosure configuration: (with optional trolley) 1175 x 1480 x 826 mm 46.26 x 58.27 x 32.52 inch
Weight
Base model: 28.5 kg / 63 lb Enclosure configuration: 185.5 kg / 409 lb (with optional trolley)
Sampling probe compatibility
Raman Rxn-10 with accessory optics Raman Rxn-40 Raman Rxn-41
Automation interface
OPC Modbus HTTPS (contact us for other options)
Installation options
Base model and Hybrid: 19-inch rack package Enclosure configuration: NEMA 4X enclosure; wall-mountable, moblile trolley, or fixed stand
Hazardous area certifications
Base model and Hybrid: ATEX, CSA, IECEx, UKCA, JPEx Enclosure configuration: Call support for options