키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.

Memosens 2.0: Cutting-edge sensor technology reloaded

Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology

Memosens technology

Memosens technology has revolutionized liquid analysis technology. It converts the measured value to a digital signal and transfers it inductively to the transmitter, eliminating the problems associated with moisture. With signal alarms in the event of transmission disruption, Memosens offers safe data transfer for increased availability of the measuring point and trouble-free processes. With Memosens 2.0, measuring points become completely future-proof and ready for IIoT.

Benefits

  • Connected: Memosens 2.0 offers extended storage of calibration, sensor and process data. It facilitates better trend identification, a more precise process management and provides a future-proof basis for predictive maintenance and IIoT services.
  • Seamless integration: Memosens 2.0 and Liquiline offer numerous protocols, interfaces and bus communication for fast integration into existing infrastructures and plant asset management.
  • Safe: Non-contact digital data transmission eliminates the effects of moisture, corrosion, and salt bridges with alert messaging if the signal transmission is disturbed. Galvanic isolation ensures interference-free measurement and EMC safety.
  • Simple: Calibration under favorable lab conditions, lockable bayonet connector and true plug & play make sensor handling a breeze.
  • Reduced operating costs: On-site sensor exchange using pre-calibrated sensors reduces process downtime and regular regeneration extends sensor lifetime.

Memosens 2.0 preserves all benefits of the Memosens technology and brings it to a new level. It stores 8 times more data, such as calibration histories and load matrices, paving the way for true predictive maintenance and enhanced IIoT services. It also offers full flexibility in hazardous areas since all Ex sensors can be matched to all Liquiline transmitters with the respective approval. Memosens 2.0 sensors are backwards-compatible for fast integration into existing systems.

필터
56 제품
정렬 기준: