Title

키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
Colometric analyzer for water hardness

Low range water hardness analyzer
Liquline System CA82HA

Colorimetric system for online monitoring of process water with low limit of detection

CA82HA
Please Wait (spinning wheel)
가격 로드 중
일시적으로 가격을 로드할 수 없습니다.
Price on request
가격 활성화 중
가격: 정보 제공

사양 정보

  • Measuring range

    0 to 2.5 mg/l (ppm) CaCO3
    LOD: 0.02 mg/L CaCO3

  • Process temperature

    10 to 40 °C (50 to 104 °F)

  • Process pressure

    2 to 6 bar (29 to 87 psi)

  • Measuring method

    Comply with standard colorimetric measuring principle

적용 분야

Liquiline System CA82HA enables colorimetric online analysis of low range hardness concentration with a limit of detection (LOD) as low as 0.02 mg/l. It helps operators to increase efficiency, e.g. by reducing deposits on heat exchangers. Moreover, Liquiline System CA82HA helps to avoid damage on capital intensive equipment like turbines. The analyzer supports ensuring the quality (e.g. steel, paper, tires) thanks to reliable pure and ultrapure water analysis.

Liquiline System CA82HA supports you in monitoring the total hardness of water with a low limit of detection in the following applications:

  • Monitoring of boiler feed water, condensate, water/steam circuit

  • Pure and ultrapure water analysis

  • Reverse osmosis and desalination plants


For monitoring of drinking water processes or if a wider measuring range is required, please refer to the water hardness analyzer Liquiline System CA80HA.

장점

  • Combine different measuring points with only one analyzer thanks to convenient process connection for up to 6 sample channels

  • Flexible timing and prioritization of different sample channels: Individually programmable measuring sequence of the channels regarding your needs to protect your plant and monitor crucial measuring points more closely

  • Upgrade your analyzer to a complete measuring point with connections of up to 4 Memosens sensors (e.g. pH, conductivity) to save space and money

  • Reduced maintenance time and expenses thanks to easy and tool free handling of the regular maintenance tasks

  • Support for predictive maintenance with advanced diagnostic functions

  • Easy and fast commissioning thanks to Memosens technology and true plug-and-play

  • Supports existing infrastructure and digital fieldbus systems (e.g. Modbus RS485, Ethernet) as well as web server

  • Memosens technology
    Memosens 2.0: Cutting-edge sensor technology reloaded

    Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology.

  • Liquiline: 최첨단 트랜스미터 플랫폼

    Liquiline의 표준화된 구성 요소는 예비 부품 재고를 최적화해 탁월한 비용 절감 효과를 제공합니다.

Please Wait (spinning wheel) Loading alternative products