Our standardized LNG bunkering solutions are designed for both onshore and offshore LNG bunkering operation. Coming with a variety of options to meet the needs of bunkering and maritime operators, they support a wide range of sizes and flow conditions.
Solution overview:
Available for:
석유 및 가스 / 조선해양
Hardware & Software:
Coriolis mass flowmeters (especially Proline Promass Q)
Raman analyzer (Rxn4), Rxn-41 Raman probe and fiber cable (max. up to 500 m)
Temperature sensors
Pressure sensors
Fully integrated control system with energy calculations, including flow computers and HMI
LNG & BOG mass quantity delivered
Total energy transferred of LNG & BOG
GCV & NCV (mass based)
Gross and net Wobbe index
Methane number (selectable calculation method AVL/MWM/PKI/CARB/ISO 15403)
Services:
Application consultancy & onsite inspection
Project management & engineering
FAT & SAT
Project commissioning & startup
System performance verification services
Life cycle services
Customer training
1st solution on the market that calculates energy transfers of LNG fuel in real-time
Endress+Hauser's LNG bunkering solution is the first one to provide real-time metering and composition analysis. This enables reliable measurement of the quality of the cargo transferred leading to unprecedented precision in LNG energy measurement. This is essential for maintaining safe and efficient bunkering operation, whether onshore or offshore, and for bunker vessels of all types – from ships to barges.
Endress+Hauser is committed to supporting the maritime energy transition by providing state-of-the-art LNG bunkering solutions, helping you to move away from maintenance-intensive measuring systems based on gas chromatography. Whether you operate at dedicated bunkering terminals or perform ship-to-ship transfers, our solutions integrate seamlessly with your infrastructure, ensuring reliable and consistent measurement of LNG mass, energy, and composition as well as boil-off-gas (BOG).
Benefit from highest accuracy when measuring LNG quantities
thanks to highly accurate and direct mass measurement with Coriolis flowmeters, eliminating the need for complex tank gauging calculations while ensuring reliable and transparent bunkering.
Monitor LNG composition in real time with patented Raman technology
and a fully integrated control system with energy calculations, allowing for precise measurement of energy content, impurity detection, and compliance with international standards.
Reduce overall operating costs
thanks to low-maintenance measuring instrumentation.
Ensure efficient space management onboard the barge
while complying with emissions reduction regulations – all thanks to the space-saving installation with a smaller overall footprint compared to conventional systems using gas chromatographs.
Single source provider
Benefit from one single source provider for all equipment.
Interested in our solutions? Our consultants can answer all your questions
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships
Metering skid for loading and unloading
Discover Endress+Hauser industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
선박 연료용 질량 유량계 급유 시스템
매일 엄청난 양의 벙커유가 선박의 연료 탱크로 주입되기 때문에 측정이 조금만 부정확해도 비용 계산이 틀릴 수 있습니다. 엔드레스하우저의 솔루션은 완전한 투명성을보장합니다.
Tank gauging system
Enhance your bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
World-class LNG tank gauging for liquified gas
Tank gauging and operational safety for LNG inventory management
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
여러분의 개인 정보는 소중합니다
당사는 쿠키를 사용해 사용자의 브라우징 경험을 개선하고, 통계를 수집하여 사이트 기능을 최적화하고, 맞춤형 광고 또는 콘텐츠를 제공합니다.
"모두 허용"을 선택하면 쿠키 사용에 동의하는 것으로 간주됩니다.
자세한 내용은 쿠키 정책 을 참조하시기 바랍니다.