Title

키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
product picture of the process gas analyzer SFDS

SFDS
process gas analyzer

Analyzer system for reliable monitoring of smoldering fires

ISFDS
Please Wait (spinning wheel)
가격 로드 중
일시적으로 가격을 로드할 수 없습니다.
Price on request
가격 활성화 중
가격: 정보 제공

사양 정보

  • Measured variables

    CO, O2

  • Measuring range

    CO: 0 ... - 60 ppm / 0 ... 8,000 ppm
    O2: 0 ... - 25 vol. %

  • Ambient temperature range

    Indoor: +5 °C ... +40 °C
    Can be expanded on the system side if necessary
    Indoor with cooling unit: +5 °C ... +50 °C
    Can be expanded on the system side if necessary
    Outdoor: –20 °C ... +50 °C
    Can be expanded on the system side if necessary

적용 분야

The SFDS is a continuous measurement system for monitoring carbon monoxide and oxygen in applications with high dust content. The extractive measurement of the components CO and O2 enables early detection of smoldering fires and timely initiation of fire-fighting measures. The ATEX-certified system components allow for reliable monitoring in dust Ex areas (ATEX zones 21 and 22, optionally in zone 20). Unlike with optical systems that measure the surface, deeper-lying embers can also be detected.

  • Early detection of smoldering fires


Device properties:

  • Early CO detection through continuous monitoring

  • Application-specific gas sampling with integrated backflush

  • Measurement point switchover for up to four sampling points

  • Gas sampling using heated sample gas line for ATEX zones 21/22 and also gas sampling unit for ATEX zones 21/22 (gas sampling from zone 20 is possible upon request)

  • Setup of analyzer cabinet in Ex-free areas

  • Pre-configured complete system for easy commissioning

장점

  • Risk minimization thanks to early detection of smoldering fires – protects your capital equipment

  • Long system uptime thanks to high gas sampling quality due to integrated backflush

  • Uninterrupted gas sampling possible in ATEX zones 21 and 22 (gas sampling from Zone 20 is possible upon request)

  • Low operating costs due to long service and test gas intervals and low consumption

  • Cost efficient with only one analyzer for up to four sampling points

  • Industry-proven S700 analyzers are the heart of the system

Please Wait (spinning wheel) Loading alternative products