Title

키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.

Consistently reliable solids measurement

Proline Teqwave MW 300 improves process stability at Bad Vilbel's wastewater treatment plant

Wastewater treatment plants need reliable solids content measurement in order to stay resilient and efficient. However, the optical measuring systems being used in Bad Vilbel's plant were proving to be maintenance-intensive and easily affected by contamination. Now, an in-line measurement process has introduced a reliable method of continuously monitoring the total solids content. Proline Teqwave MW 300 delivers stable real-time data taken directly from the process and reduces maintenance work.

Picture of Bad Vilbel wastewater treatment plant

The plant handles 9,000 cubic meters of water every day.

Picture of Teqwave MW 300 in Bad Vilbel wastewater treatment plant

Reliable real-time monitoring of solids content

The result

  • Reliable real-time monitoring of the total solids content (TS) during sludge treatment

  • More stable process control during sludge dewatering

  • Significantly reduced maintenance and cleaning effort compared to optical measurement

  • Faster responses to process changes due to continuous in-line measurement

  • Less work for operating staff

Picture of Hans von Dungen,
Plant Manager Bad Vilbel wastewater treatment plant"

"The new measurement technology gives us a reliable way of keeping an eye on the solids content at all times and maintenance requirements have dropped significantly."

Hans von Dungen, Plant Manager
wastewater treatment plant, Bad Vilbel

The customer requirement

Previously, two optical measuring systems had been used to monitor the solids content of digested sludge during sludge dewatering in the wastewater treatment plant. Deposits being left on the sensors led repeatedly to measuring deviations from the specified limit value of four percent solids content (TS). Dirty sensors also provided incorrect values, resulting in actual values below the limits going undetected in some cases. Regular cleaning, calibration, and manual checks were required to make sure measurements were accurate. Not only that, but changes in the sludge quality – such as color, particle size, or composition – had an impact on optical measurement methods, leading to additional work for operating staff and making process monitoring less reliable.

Key challenges:

  • Maintenance-intensive optical measuring systems

  • Measurement deviations due to dirty sensors

  • Values below limits not identifiable

  • Great amount of time spent on cleaning, calibration, and checks

  • Measurements affected by fluctuating sludge quality

Our solution

To increase process reliability and simultaneously reduce maintenance costs, Endress+Hauser has installed two Proline Teqwave MW 300 devices for continuously determining the solids content of sludge. The in-line meters use the principle of microwave transmission, which guides microwaves through the medium. The precise solids content of the sludge can be determined from a change in the signals. As this process is not based on optical properties, it is much less sensitive to changes in sludge quality, making it less prone to errors caused by contamination.
Measurements are taken consistently in the process itself, which means that operating staff always have access to the latest measured values. Changes in the solids content are instantly visible, making it possible to intervene in specific areas of the process if required, for example, to adjust the flocculant dosage.

문의처

저희 제품에 관심이 있으십니까? 해당 작업 용도에 대해 상담받고 싶은신가요?

문의 주시는 내용에 대해 최대한 상세하게 기재해 주시면, 보다 빠르고 정확한 응대가 가능합니다.

  • 단순 제품

  • 손쉬운 선택, 설치 및 작동

기술적 우수성

단순성

  • 기본 제품

  • 신뢰성, 내구성, 유지보수가 쉬움

기술적 우수성

단순성

  • 하이엔드 제품

  • 우수한 기능성과 편리성

기술적 우수성

단순성

  • 전문 제품

  • 까다로운 어플리케이션을 위한 설계

기술적 우수성

단순성

구성에 따라 다름

FLEX 선택 기술적 우수성 단순성
  • F
  • L
  • E
  • X

Fundamental 선택

기본적인 측정 요구사항 충족

기술적 우수성
단순성
  • F
  • L
  • E
  • X

Lean 선택

핵심 프로세스를 손쉽게 처리

기술적 우수성
단순성
  • F
  • L
  • E
  • X

Extended 선택

혁신적인 기술로 프로세스 최적화

기술적 우수성
단순성
  • F
  • L
  • E
  • X

Xpert 선택

가장 까다로운 어플리케이션 요구사항 충족

기술적 우수성
단순성

구성에 따라 다름