Title

키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
Multiparameter drinking water panel with oxygen measurement

Multiparameter drinking water panel with oxygen measurement

Turnkey panel for measuring the main drinking water parameters: dissolved oxygen, turbidity, pH and conductivity

71546523
Please Wait (spinning wheel)
가격 로드 중
일시적으로 가격을 로드할 수 없습니다.
Price on request
가격 활성화 중
가격: 정보 제공
장바구니 설정 후 가격

이점 한 눈에 보기

  • The fully assembled panels are complete solutions for monitoring drinking water processes. With them, you always have a safe and reliable overview of the most important parameters in drinking water, such as dissolved oxygen, turbidity, pH and conductivity. Standardized piping, assemblies and process connections simplify the integration into any process. Benefit from easy planning and installation as well as fast commissioning and security in the selection of measurement technology.

  • Everything from a single source

    Easy ordering of all components for drinking water monitoring, fully assembled and everything from a single provider.

  • Always ready for the measurements

    Thanks to factory-calibrated sensors, the drinking water panel is ready for immediate use. An assembly with integrated flow monitoring ensures an interruption-free measuring operation.

  • Maximum flexibility

    The modular design of the solution enables perfect adaptation to process requirements and offers maximum flexibility for future expansions of a measuring point.

  • Easy installation and commissioning

    With the Endress+Hauser water quality monitoring panel, installing and commissioning measuring points is simple: just screw the ready-made solution to the wall, connect it to power and water, and you're ready to go.

번들 상세 정보

Overview of all bundle parts

구성 요소 및 사전 설정

  • 고정 장치

    구성 요소 간의 호환성을 보장하기 위해 고정 장치를 제공합니다. 개방형 파라미터를 사용해 자유롭게 개별 설정할 수 있습니다.

    장바구니에 있는 번들 내에서 구성 요소를 설정할 수 있습니다.
  • 구성 요소
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    고정 장치:
    CSOL-PA2WP1
    SG
    HB
    TC
    P
    A2
    WP1
  • Liquiline CM444 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    4-channel transmitter
    Liquiline CM444

    고정 장치:
    CM444-AAM4 _ _ FG _ _ _ _
    AA
    M4
    FG
  • CUS52D is a smart inline/immersion turbidity sensor for all water production measuring points.
    3

    탁도 센서
    Turbimax CUS52D

    고정 장치:
    CUS52D-AA1BA2
    AA
    1
    ISO 7027, IR
    B
    A
    2
    3m
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    4

    디지털 pH 센서 Memosens CPS11E

    고정 장치:
    CPS11E-AA7A _ 2
    AA
    7
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    2
    120mm
  • Memosens COS22E: Hygienic amperometric oxygen sensor
    5

    디지털 산소 센서
    Memosens COS22E

    고정 장치:
    COS22E-AA _ AA _ _
    AA
    AA
  • Memosens CLS21E - Robust conductivity sensor for medium conductivities
    6

    Digital conductivity sensor
    Memosens CLS21E

    고정 장치:
    CLS21E-AAGA11
    AA
    GA
    11
  • Memosens 플러그인 헤드가 있는 디지털 케이블
CYK10
    7

    디지털 케이블
    CYK10

    고정 장치:
    CYK10-A011
    A
    01
    1,5m
    1