이 제품은 더 이상 제공되지 않습니다.
구모델 / 신모델 섹션에서 신모델을 확인하거나 Endress+Hauser로 문의하시기 바랍니다.
기존 제품
-
신제품
FLEX 선택 기술적 우수성 단순성 - F
- L
- E
- X
Fundamental 선택
기본적인 측정 요구사항 충족
기술적 우수성 단순성 - F
- L
- E
- X
Lean 선택
핵심 프로세스를 손쉽게 처리
기술적 우수성 단순성 - F
- L
- E
- X
Extended 선택
혁신적인 기술로 프로세스 최적화
기술적 우수성 단순성 - F
- L
- E
- X
Xpert 선택
가장 까다로운 어플리케이션 요구사항 충족
기술적 우수성 단순성 구성에 따라 다름
-
측정 원리
Coriolis
-
Product headline
The straight single‐tube flowmeter with a compact or remote transmitter. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
-
Sensor features
Energy‐saving – full bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Straight, easy cleanable single‐tube system. TMB technology.
-
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
-
Nominal diameter range
DN 8 to 80 (⅜ to 3")
-
Wetted materials
Measuring tube: Titanium grade 9
Connection: Titanium grade 2 -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
-
Max. measurement error
Mass flow (liquid): ±0.15 %
Volume flow (liquid): ±0.15 %
Mass flow (gas): ±0.5 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 180 000 kg/h (0 to 6600 lb/min)
-
Max. process pressure
PN 100, Class 600, 63K
-
Medium temperature range
–50 to +150 °C (–58 to +302 °F)
-
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F)
Option: –40 to +60 °C (–40 to +140 °F) -
Sensor housing material
1.4301/1.4307 (304L), corrosion resistant
-
Transmitter housing material
Powder‐coated die‐cast aluminium
1.4301 (304), sheet
CF3M (316L), cast -
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
-
Display/Operation
2‐line backlit display with push buttons
Configuration via local display and operating tools possible -
Outputs
3 outputs:
0‐20 mA (active)/4‐20 mA (active/passive)
Pulse/frequency/switch output (passive) -
Inputs
Status input
-
Digital communication
HART
PROFIBUS PA -
Power supply
DC 16 to 62 V
AC 85 to 260 V (45 to 65 Hz)
AC 20 to 55 V (45 to 65 Hz) -
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
-
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL
PED, CRN
3-A -
Product safety
CE, C-tick, EAC marking
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
-
Pressure approvals and certificates
PED, CRN
-
Material certificates
3.1 material
-
Hygienic approvals and certificates
3-A
-
측정 원리
Coriolis
-
Product headline
The straight single‐tube flowmeter with a compact or remote transmitter. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
-
Sensor features
Energy‐saving – full bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Straight, easy cleanable single‐tube system. TMB technology.
-
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
-
Nominal diameter range
DN 8 to 80 (⅜ to 3")
-
Wetted materials
Measuring tube: Titanium grade 9
Connection: Titanium grade 2 -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
-
Max. measurement error
Mass flow (liquid): ±0.15 %
Volume flow (liquid): ±0.15 %
Mass flow (gas): ±0.5 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 180 000 kg/h (0 to 6600 lb/min)
-
Max. process pressure
PN 100, Class 600, 63K
-
Medium temperature range
–50 to +150 °C (–58 to +302 °F)
-
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F)
Option: –40 to +60 °C (–40 to +140 °F) -
Sensor housing material
1.4301/1.4307 (304L), corrosion resistant
-
Transmitter housing material
Powder‐coated die‐cast aluminium
1.4301 (304), sheet
CF3M (316L), cast -
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
-
Display/Operation
2‐line backlit display with push buttons
Configuration via local display and operating tools possible -
Outputs
3 outputs:
0‐20 mA (active)/4‐20 mA (active/passive)
Pulse/frequency/switch output (passive) -
Inputs
Status input
-
Digital communication
HART
PROFIBUS PA -
Power supply
DC 16 to 62 V
AC 85 to 260 V (45 to 65 Hz)
AC 20 to 55 V (45 to 65 Hz) -
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
-
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL
PED, CRN
3-A -
Product safety
CE, C-tick, EAC marking
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
-
Pressure approvals and certificates
PED, CRN
-
Material certificates
3.1 material
-
Hygienic approvals and certificates
3-A
-
측정 원리
Coriolis
-
Characteristic / Application
Balanced single-tube system, "Fit-and-Forget" installation
Design:
Easy to clean, hygienic, careful handling of the medium
- chemically resistant material -
Ambient temperature
-20...+65°C
(-4...+140°F) -
Process temperature
-50...+150°C
(-58...+302°F) -
Process pressure
PN 16...100
Cl 150...600
JIS 10...63K -
Wetted parts
Titan
-
Output
4...20 mA
Pulse/Frequency
Status -
Certificates / Approvals
ATEX
FM
CSA
-
측정 원리
Coriolis
-
Product headline
The straight single‐tube flowmeter with a compact or remote transmitter. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
-
Sensor features
Energy‐saving – full bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Straight, easy cleanable single‐tube system. TMB technology.
-
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
-
Nominal diameter range
DN 8 to 80 (⅜ to 3")
-
Wetted materials
Measuring tube: Titanium grade 9
Connection: Titanium grade 2 -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
-
Max. measurement error
Mass flow (liquid): ±0.15 %
Volume flow (liquid): ±0.15 %
Mass flow (gas): ±0.5 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 180 000 kg/h (0 to 6600 lb/min)
-
Max. process pressure
PN 100, Class 600, 63K
-
Medium temperature range
–50 to +150 °C (–58 to +302 °F)
-
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F)
Option: –40 to +60 °C (–40 to +140 °F) -
Sensor housing material
1.4301/1.4307 (304L), corrosion resistant
-
Transmitter housing material
Powder‐coated die‐cast aluminium
1.4301 (304), sheet
CF3M (316L), cast -
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
-
Display/Operation
2‐line backlit display with push buttons
Configuration via local display and operating tools possible -
Outputs
3 outputs:
0‐20 mA (active)/4‐20 mA (active/passive)
Pulse/frequency/switch output (passive) -
Inputs
Status input
-
Digital communication
HART
PROFIBUS PA -
Power supply
DC 16 to 62 V
AC 85 to 260 V (45 to 65 Hz)
AC 20 to 55 V (45 to 65 Hz) -
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
-
Product safety
CE, C-tick, EAC marking
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
-
Pressure approvals and certificates
PED, CRN
-
Material certificates
3.1 material
-
Hygienic approvals and certificates
3-A
-
-
기술 정보(TI)
PROMASS 80/83 I/H Technical
-
기술 정보(TI)
영어 버전 - 12/2005New version available in EnglishCoriolis Mass Flow Measuring System , the single-tube system with
fit-and-forget design: easy to clean hygienic minimal shear stress
on fluids.EN KO 01/12/200515/10/2003언어:
영어
버전:
01/12/2005
파일 크기:
878.5 KB
파일 이름:
TI052DEN.pdf
-
-
-
기술 정보(TI)
Proline Promass 80I, 83I Technical Information
-
기술 정보(TI)
영어 버전 - 04/2015New version available in EnglishCombines in-line viscosity and flow measurement with
Extended Transmitter functionality -
-
-
사용 설명서(BA)
Mise en service promass - Enveloppe de réchauffement
-
사용 설명서(BA)
프랑스어 버전 - 05/2004New version available in Englishpour capteurs Promass F, M, A, I
언어:
French
버전:
28/05/2004
파일 크기:
505 KB
파일 이름:
BA043Dfr.pdf
-
-
-
사용 설명서(BA)
Proline Promass 80 PROFIBUS PA Description of Device Functions
-
사용 설명서(BA)
영어 버전 - 06/2010New version available in EnglishDescription of the device functions (0ptions and inputs). Additional
documentation for Operating Instructions PROline Promass 80 PROFIBUS PA. -
-
-
사용 설명서(BA)
Proline Promass 80 PROFIBUS PA Operating Instructions
-
사용 설명서(BA)
영어 버전 - 10/2012New version available in EnglishCoriolis Mass Flow Measuring System (withPROFIBUS PA interface) for
measuring the mass flow rate, density and temperature of fluids and
gases.The description of the device functions are in a separate
documentation. -
-
-
사용 설명서(BA)
Proline Promass 80
-
사용 설명서(BA)
영어 버전 - 09/2008New version available in EnglishDescription of the device functions (0ptions and inputs). Additional
documentation for Operating Instructions PROline Promass 80. -
-
-
사용 설명서(BA)
Proline Promass 80 HART Operating Instructions
-
사용 설명서(BA)
영어 버전 - 10/2012New version available in EnglishCoriolis Mass Flow Measuring System for measuring the mass flow rate,
density and temperature of fluids and gases. The descriptionof the
device functions are in a separate documentation. -
-
-
요약 지침서(KA)
Proline Promass 80 Brief Operating Instructions
-
요약 지침서(KA)
영어 버전 - 08/2015New version available in EnglishCoriolis Mass Flow Measuring System
EN KO 06/08/201515/10/201201/07/2007언어:
영어
버전:
06/08/2015
파일 크기:
1.3 MB
파일 이름:
KA00023DEN_1415.pdf
-
-
-
설치 설명서(EA)
Replacing interface parts Installation Instructions
-
설치 설명서(EA)
영어 버전 - 04/2019New version available in EnglishPromass 40, 80, 83, 84, Cubemass 8CN, CNGmass 8DF
EN KO 01/04/201917/11/2011언어:
영어
버전:
01/04/2019
파일 크기:
787.5 KB
파일 이름:
EA00036DA2_1519.pdf
-
-
-
설치 설명서(EA)
Replacing connecting cable Installation Instructions
-
설치 설명서(EA)
영어 버전 - 10/2018New version available in EnglishPromass 60, 63, 64, 80, 83, 84
EN KO 01/10/201801/12/2009언어:
영어
버전:
01/10/2018
파일 크기:
293.1 KB
파일 이름:
EA00081DA2_1218.pdf
-