Putting fish welfare first
Real-time monitoring for optimal conditions
Fluctuating oxygen levels in the water can have fatal consequences: fish growth is inhibited, diseases spread, and entire populations die. Warm water and high consumption increase the risk, making reliable monitoring an absolute must.
Benefits with the Endress+Hauser solution
Continuous monitoring of critical water parameters
Automated measurement and documentation
Reliable early detection of critical process conditions
Remote access to measurement data
Improved process stability in fish farming
Customer challenge
A stable oxygen concentration is a key requirement in fish farming, as even short-term deviations can lead to significant losses. Oxygen availability is influenced by water temperature and natural biological processes, which cause continuous fluctuations. If measurement values are inaccurate or adjustments are delayed, oxygen levels can quickly move outside the critical range, increasing costs and putting fish stock at risk.
Our solution
The combination of the Liquiline Edge Module and the Netilion cloud platform enables continuous monitoring of critical water parameters in fish farming. Measurement values such as oxygen, pH value and temperature are acquired automatically and are available in real time, eliminating manual measurement and documentation. Reliable data transfer and early detection of critical conditions support stable process control and efficient operation.
문의처
저희 제품에 관심이 있으십니까? 해당 작업 용도에 대해 상담받고 싶은신가요?