Endress+Hauser is your one-stop shop for efficient, reliable drinking water analysis. We will simplify and enhance your monitoring of water quality data, empowering you to meet and exceed your local compliance standards.
Solution overview:
Available for:
물, 폐수 및 폐기물
식음료
Hardware & Software:
Online configurator for rapid customization of panels to your requirements
State of the art Liquiline multiparameter transmitters. Up to 8 water quality parameters per transmitter
Compact flow assembly to minimize sample consumption
Seamless integration to your communication networks (PROFIBUS DP, Modbus TCP/IP, remote monitoring via webserver and cloud connection)
Integrated Heartbeat Technology and sensor diagnostic functions for condition-based maintenance and user-friendly verification of the entire measuring point
Various tubing materials available including hygienic PTFE, PVC-U, or stainless steel
Optional features including grab sample valves and automatic cleaning
Services:
Consulting and planning
Project management
Factory Acceptance Test (FAT)
Site Acceptance Test (SAT)
Commissioning and training by experienced service engineers
Troubleshooting and repair
Remote support where required
Worldwide support
Reduce water consumption up to 80% with our latest solutions
Adapted to your specific requirements and quick to install, our monitoring solutions integrate best-in-class instrumentation, Memosens and Liquiline technologies to enable cost-effective, reliable measurement of all your critical control points. They require minimal installation space and water consumption. Features such as moisture resistance, pre-calibrated sensors, and a range of data communication protocols combine to simplify planning, integration, commissioning, operation and maintenance.
We apply our long industry experience to deliver solutions that not only make your drinking water quality measurement reliable and easy, but also prepare you to meet and exceed the evolving compliance requirements of the industry.
Rapid and cost-effective
Our turnkey solutions make engineering and planning phases rapid and cost-effective, and a range of analog, digital and IIoT connection interfaces simplify integration.
Straight forward installation and commissioning of measuring points
Simply screw mount the solution to the wall, connect it to power and water, and you are operational.
Compliance to regulations
Our customized panels with CE marking enable ongoing compliance to your local regulations.
No fixed schedules and reduced maintenance costs
The predictive capabilities of our unique Memosens Technology alert you when calibration or maintenance are required. Calibration of your sensors can be easily done in your laboratory.
Ongoing expert local support
Benefit from our ongoing expert local support throughout the asset lifecycle, augmented as required with IIoT connectivity for remote monitoring.
Analytical measurement solution for ideal dosing of chlorine in drinking water plants. Ensure safe disinfection and optimized dosing to guarantee health of the consumers and save costs in operations
Interested in our solutions? Our consultants can answer all your questions
Take a look at the Endress+Hauser devices specially developed for the water treatment sector. Memosens and Liquiline as well as monitoring solutions, that make your work at the water facility easier.
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
Netilion Water helps water and wastewater operators gain better visibility into their operations through centralized monitoring, improved transparency, and digital access to critical measurement data.
Liquiline Control을 사용한 폐수 속의 질소 제거
폐수로부터 질소를 안정적으로 제거하고 첨두 부하(Peak load) 시에도 공정을 안정화하고 에너지 사용 최적화를 통해 비용을 절감하게 해주는 Liquiline Control 자동화 솔루션에 대해 알아보십시오.
Phosphorus removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable phosphorus removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of precipitants.
Monitoring systems for municipal wastewater treatment plants
Discover Endress+Hauser smart monitoring for wastewater treatment plants. Comply to legal limit values with improved efficiency with our easy to use, cost-effective, turnkey monitoring systems.
모든 산업을 위한 폐수 방류 모니터링 시스템
스마트한 유지보수를 지원하고 법적 요건과 계약 조건의 준수를 돕는 엔드레스하우저의 견고한 턴키 폐수 모니터링 시스템에 대해 알아보십시오.
여러분의 개인 정보는 소중합니다
당사는 쿠키를 사용해 사용자의 브라우징 경험을 개선하고, 통계를 수집하여 사이트 기능을 최적화하고, 맞춤형 광고 또는 콘텐츠를 제공합니다.
"모두 허용"을 선택하면 쿠키 사용에 동의하는 것으로 간주됩니다.
자세한 내용은 쿠키 정책 을 참조하시기 바랍니다.