Title

키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.

Prevent thermal damage and energy losses in molten salt storage tanks

Comprehensive temperature profiling across molten salt, tank wall and foundation enables early detection of thermal anomalies and supports safe, efficient energy storage operation.

산업: 발전 및 에너지
Installation of temperature monitoring equipment at a molten salt thermal energy storage facility

문의 주시는 내용에 대해 최대한 상세하게 기재해 주시면, 보다 빠르고 정확한 응대가 가능합니다.

요약

Molten salt thermal energy storage systems require reliable temperature monitoring to maintain efficiency and protect critical infrastructure. High process temperatures, thermal stratification and heat transfer can impact storage performance and asset lifetime if left undetected. Endress+Hauser addresses this challenge with a comprehensive temperature profiling concept that monitors the molten salt inventory, tank wall and foundation. The solution enables early detection of abnormal thermal behavior and supports safe, efficient and reliable plant operation. 

The benefits: Better control of critical thermal conditions

Early warning

Thermal anomalies detected

Asset protection

Reduced structural risk

Higher efficiency

Improved energy utilization

The integrated temperature monitoring concept provides visibility into thermal conditions across the molten salt storage system, including the storage medium, tank wall and foundation. By combining multiple temperature profiling technologies, operators can identify developing thermal issues before they affect storage performance or asset integrity. 

The solution supports the detection of thermal stratification, abnormal heat transfer, insulation degradation and foundation temperature deviations. This information enables more informed operational decisions and helps maintain stable storage conditions during charging, storage and discharging cycles. 

Expected benefits include improved process safety, better utilization of stored thermal energy, reduced maintenance risk and enhanced protection of critical infrastructure. The comprehensive temperature profile also supports long-term asset management strategies and contributes to reliable plant availability throughout the operational lifecycle.

The challenge: Prevent thermal damage and energy losses in molten salt storage tanks

Molten salt energy storage is a key technology in concentrated solar power (CSP) plants and industrial thermal storage systems. To maximize storage efficiency and ensure long-term asset reliability, operators need precise insight into temperature conditions throughout the entire storage system. However, high operating temperatures, thermal stratification, cyclic heating and cooling, and corrosive process conditions make reliable temperature monitoring challenging. 

Without representative temperature profiles, abnormal heat transfer can remain undetected. This may lead to hot spots, insulation degradation, structural stress, salt solidification, reduced storage efficiency, or long-term damage to the tank and foundation. Because storage tanks are large assets with limited accessibility and long maintenance intervals, operators require a reliable way to monitor temperature distribution across the molten salt, tank wall and foundation throughout the plant lifecycle.

Our solution: Detect abnormal thermal behavior before it impacts safety and performance

Endress+Hauser addresses the challenge with a multi-layer temperature monitoring concept that provides complete visibility into the thermal behavior of the molten salt storage system. Instead of relying on individual measuring points, the solution combines dedicated multipoint technologies for each critical area of the tank, enabling operators to detect abnormal temperature conditions before they affect safety, efficiency or asset integrity. 

iTHERM MultiSens Flex TMS31 is installed vertically inside the molten salt storage tank and measures the temperature profile throughout the stored salt inventory. This enables operators to monitor thermal stratification during charging and discharging cycles, identify uneven heat distribution and verify that thermal energy is stored and released efficiently. By providing a representative temperature profile over the entire tank height, the system supports optimized storage performance and early detection of process deviations. 

To protect the mechanical integrity of the storage asset, iTHERM MultiSens Bundle TMS01 is installed around critical sections of the tank shell and insulation system. The solution continuously monitors wall temperatures and helps identify abnormal heat transfer through the tank structure. This allows operators to detect insulation degradation, developing hot spots or excessive thermal stress at an early stage, reducing the risk of accelerated material aging and costly repairs. 

iTHERM MultiSens Slim TMS21 is integrated into the tank foundation area, where temperature monitoring is essential for protecting the concrete structure beneath the storage tank. The system detects abnormal heat migration from the molten salt inventory towards the foundation and provides early warning if temperature levels approach critical limits. This helps prevent long-term structural damage, supports asset lifetime extension and contributes to safe operation of the entire storage facility. 

Together, the three technologies provide a complete thermal picture of the storage system. Operators gain reliable information about the condition of the molten salt inventory, the tank structure and the foundation simultaneously. This holistic approach enables earlier intervention, improved energy utilization, reduced maintenance risk and enhanced protection of high-value storage assets throughout their operational lifecycle.

문의처

저희 제품에 관심이 있으십니까? 해당 작업 용도에 대해 상담받고 싶은신가요?

문의 주시는 내용에 대해 최대한 상세하게 기재해 주시면, 보다 빠르고 정확한 응대가 가능합니다.

Products and services used

/

Related solutions and technology

온도 측정

오일 및 가스, 화학, 식음료, 생명 과학, 기초 원자재 및 금속, 발전 및 에너지 등 모든 프로세스 산업 유형에서 사용할 수 있는 가장 적합한 온도계를 선택하십시오.

추가 정보

시스템 구성품

최신 데이터 관리 장치는 단순한 측정값 기록뿐만이 아니라 과전압 보호, 모니터링을 위한 시각화, 최대 최소 값을 모니터링하고 데이터 조작을 방지하는 시스템 구성품을 선택하십시오.

추가 정보

소프트웨어 솔루션

엔드레스하우저는 모든 관련 측정 및 시스템 기술 외에도 운영 프로세스를 실행하는 모든 산업 분야에 적합한 소프트웨어를 제공합니다.

추가 정보

압력 측정

액체, 가스 및 증기의 압력 및 차압 측정

추가 정보

방류수 배출 모니터링 

완전하고 신뢰할 수 있는 모니터링을 통해 연속적인 수치를 파악하고 오염에 신속하게 대응하여 법정 기준 내에서 폐수 배출을 관리할 수 있습니다.

자세히 보기

천연가스 배관의 수소 농도 측정

천연가스 배관에서 Raman 분광법을 활용해 소모품이나 플레어링 없이도 수소를 빠르게 지속적으로 측정하므로 안전한 혼합, 품질 기준 준수 및 동적 제어가 가능해집니다

자세히 보기

안전하고 규정 요건을 충족하는 가스 주입을 위한 바이오메탄 품질 분석 

H₂S, 수분 이슬점 및 안전한 가스망 주입과 효율적인 운영을 위한 핵심 파라미터를 빠르고 정확하게 온라인으로 측정하면 바이오메탄의 품질 신뢰도를 높일 수 있습니다. 

자세히 보기

담수화 공정의 역삼투막을 보호하는 온라인 수질 모니터링 

담수화 및 용수 재이용 분야에서 역삼투막을 보호하고, 세척 작업을 줄이며, 막의 수명을 늘려주는 신뢰할 수 있는 온라인 수질 모니터링

자세히 보기

FAQs