Title

키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
Product photo Raman calibration accessory top front view

Raman calibration accessory

Fast, simple, and accurate wavelength and intensity calibration for Raman analyzers

KHCA1
Please Wait (spinning wheel)
가격 로드 중
일시적으로 가격을 로드할 수 없습니다.
Price on request
가격 활성화 중
가격: 정보 제공
측정/작업 필터링
측정값

이 제품의 CAD 도면을 다운로드하도록 설정

  • 측정 원리

    Raman spectroscopy

  • Unit dimensions (width x height x depth)

    Control unit:
    212 x 270 x 43 mm
    8.35 x 10.63 x 1.70 inch
    Lamp head:
    50 x 80 x 19 mm
    1.97 x 3.15 x .75 inch

  • Weight

    Control Unit:
    1.60 kg / 3.53 lb
    Lamp head:
    0.10 kg / 0.23 lb

  • Sampling probe compatibility

    Raman Rxn-10 (with accessory optics)
    Raman Rxn-20 (with accessory optics)
    Raman Rxn-40
    Raman Rxn-41
    Raman Rxn-45

  • Spectral intensity reference

    Tungsten-halogen

  • Spectral intensity calibration range

    HCA-532: 534.5 to 694.0 nm
    HCA-785: 790.7 to 1074.5 nm
    HCA-1000: 1012.6 to 1304.6 nm

  • Spectral intensity output repeatability (over any 4000 cm-1 spectrum)

    Short Term: 2%
    Over 100 hours: 2.65%

  • Adapter options

    Lamp housing adapters for noncontact sampling optics, immersion optics, and fiber optic cables are available as options.

  • Electrical data

    Power Source: 100–240 VAC 50/60 Hz
    Power Consumption: 22 W Maximum
    CE Certified: Yes