Endress+Hauser Temperature+System Products in China
Production of temperature measurement and system products - standard and customized products
Out of its plant in Suzhou, Endress+Hauser Temperature+System Products China serves China and other Asian countries. The scope of manufacturing includes temperature measurement and system products, also covering customer specific products including project management and engineering. Calibration, repairs and logistics services are additionally offered.
Endress+Hauser Wetzer in Suzhou is a wholly owned subsidiary of Endress+Hauser Wetzer, Germany.
The quality assurance system supporting our dedication to quality and continuous quality improvement is based on ISO 9001, ISO 14001, ISO 45001, EN ISO/IEC 80079 34 and DIN EN ISO 3834-2
Test equipment and references used for all measurements and tests conducted during the production process are traceable to national or international standards (PTB, NIST, NIM etc.).
여러분의 개인 정보는 소중합니다
당사는 쿠키를 사용해 사용자의 브라우징 경험을 개선하고, 통계를 수집하여 사이트 기능을 최적화하고, 맞춤형 광고 또는 콘텐츠를 제공합니다.
"모두 허용"을 선택하면 쿠키 사용에 동의하는 것으로 간주됩니다.
자세한 내용은 쿠키 정책 을 참조하시기 바랍니다.