Title

키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.

Advanced process instrumentation for carbon dioxide utilization

Optimize yields and ensure compliance with CO₂ utilization regulations thanks to precise measurements and real-time analysis.

Green tree with CO2 symbol, downwards arrows symbolizing CO2 cut
Introduction

Transforming CO₂ into valuable products

Carbon dioxide is increasingly recognized as a vital resource with significant economic potential. While the conversion of carbon dioxide into products is still in its infancy, it offers a promising pathway to reducing greenhouse gas emissions and mitigating climate change. Captured CO₂ can be used to manufacture fuels, carbonates, polymers and other chemicals, contributing to a circular economy. Benefit from our in-depth expertise and wide-ranging product portfolio to enhance your CO₂ utilization.

Success story

Turning carbon capture into measurable performance

That’s why reliable instrumentation plays a critical role in making carbon capture scalable and commercially viable. As demonstrated in advanced onboard carbon capture projects like the collaboration between Carbon Ridge and Endress+Hauser, intelligent measurement technologies are helping transform CCUS from an emerging concept into an operational reality, thus enabling safer, more efficient and more transparent carbon management across hard-to-abate industries.

Optical analysis

Enhance CO₂ quality control with laser-based analysis to protect assets and ensure compliance

Compressed CO₂ is a versatile product with applications ranging from carbonated beverages to chemical production. Maintaining high CO₂ purity is necessary for equipment performance, operability and safety. Additionally, precise CO₂ analysis is required for carbon credit verification and financial compliance. Real-time monitoring for contaminants ensures consistent product quality and process optimization. Our tunable diode laser absorption spectroscopy (TDLAS) and quenched fluorescence (QF) analyzers provide:

  • Low total cost of ownership with minimal maintenance, no moving parts and no consumables
  • Reliable operation in harsh environments
  • High speed of response
  • Online validation options for analyzer performance verification
/
Flow measurement

Maximize EOR yield with high-pressure mass flowmeters for dense-phase CO2

As oil well pressure and production decline, Enhanced Oil Recovery (EOR) becomes essential for maximizing oil recovery and extending field life. CO₂ at reservoir pressure is injected in dense-phase (gas with liquid-like properties) that can mix with oil. It blends with the oil, reducing viscosity barriers and enabling further oil recovery. Our high-pressure mass flowmeter delivers the following benefits:

  • Maximum safety and resistance against stress corrosion cracking
  • Process pressure up to PN 250 (Class 1500)
  • Continuous device verification with Heartbeat Technology
Flow measurement

Optimize flow measurement in synthetic fuel production

Synthetic fuels are synthesized from renewable hydrogen with CO₂ to form liquid or gaseous fuels. Hydrogen, generated from renewable energy, combines with CO₂ captured from industrial processes. The production process involves complex flow loops in various phases, where Vortex flowmeter technology excels, offering:

  • Multivariable measurement: optional compensation of pressure, temperature and dryness fraction
  • Maintenance-free with lifetime calibration
  • High process safety with SIL3 dualsens version
  • Advanced diagnostics developed according to IEC 61508
Liquid analysis

Elevate your dairy production with precise CO₂ pH control

Carbon dioxide plays a crucial role in the food and beverage industry, enhancing product quality, extending shelf life and captivating consumers. As industries face increasing pressure to adopt sustainable practices, CO₂ capture and utilization offer a dual benefit: reducing emissions while optimizing operations. CO₂ is utilized in controlling the pH levels of various food products, from cheese production to baking bread. Our pH sensors with Memosens technology offer the following benefits:

  • Guaranteed product safety and full regulatory compliance
  • Pre-calibration for maximum uptime
  • Precise pH control for a maximized product yield
  • Reduced operating costs and extended sensor lifetime
  • Glass-free sensor shaft for enhanced product quality and no risk of glass breakage
/

Planning a project? Discuss your challenges with our expert

Our local Endress+Hauser industry experts are ready to support you.

미주

Related solutions

Discover more carbon capture related information