The Deltapilot FMB51 is a rod version with a fixed process connection. This device with the Contite measuring cell and is typically used in the environmental industry. It is made for level measurement in liquid and paste-like media in open or closed containers and is unaffected by possible foam formation. For use in SIL2 safety systems.
For level measurement.
Process connections: Threads and flanges
Temperature: -10 to +85°C (14°F…185° F)
Measuring range: 0.1 to 10bar / 100m H2O (1.5 to 150psi / 300ft H2O)
Accuracy: ±0.2%, ±0.1% (option)
International explosion protection certificates, overfill prevention WHG, SIL, drinking water approval
장점
Hermetically sealed Contite measuring cell with condensate-resistance, high reference accuracy: ±0.2%, optionally ±0.1% and minimum temperature effects
Modular concept for easy replacement of display or electronics
Seamless and independent system integration (HART/PA/FF)
Easy and safe menu-guided operation: On-site via display module, via 4 to 20mA with HART, via PROFIBUS PA, via FOUNDATION Fieldbus
International usage thanks to a wide range of approvals
The Egyptian government is working to replace liquid fuels with natural gas. To achieve this they targeted increasing the number of CNG stations in their country from 306 to 1000 by the end of 2021.
Pressure transmitter for hydrostatic level measurement with flush mounted metallic Contite measuring cell: Hermetically sealed, condensate-resistant, climatic-proofed and with lowest temperature influences Rod version
Supply voltage
4...20 mA HART 10,5...45 VDC (Non Ex): Ex ia: 10,5...30 VDC PROFIBUS PA: 9...32 VDC (Non Ex) FOUNDATION Fieldbus: 9...32 VDC (Non Ex)
ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI, UK Ex
Safety approvals
Overfill protection WHG SIL
Design approvals
EN10204-3.1 NACE MR0175
Drinking water approvals
KTW/ NSF
Specialities
Modularity to differential pressure and process pressure devices (replacable display, universal electronics) Diagnostic functions
측정 원리
Hydrostatic
Characteristic / Application
Pressure transmitter for hydrostatic level measurement with flush mounted metallic Contite measuring cell: Hermetically sealed, condensate-resistant and climatic-proofed Rod version
Specialities
Modularity to differential pressure and process pressure devices (replacable display, universal electronics) diagnostic functions Hermetically sealed Contite measuring cell (condensate-resistant and climatic-proofed)
Supply / Communication
4...20mA HART: 10,5...45V DC Ex ia: 10,5...30V DC PROFIBUS PA / FOUNDATION Fieldbus: 9...32V DC (Non Ex)
Separate housing Initial device settings Overvoltage protection
Application limits
If pressurized, usage of two pressure transmitters to measure the differential pressure (electronic dP) Observe ratio head pressure : hydrostatic pressure