키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
Product picture 1/4" (6.35 mm) and 1/2" (12.7 mm) Raman immersion optics aiming up and left

Raman immersion optic

Unlock the power of in situ laboratory analysis of liquids, slurries, and semi-solids

KIO1
Please Wait (spinning wheel)
가격 로드 중
일시적으로 가격을 로드할 수 없습니다.
Price on request
가격 활성화 중
가격: 정보 제공
측정/작업 필터링
측정값

이 제품의 CAD 도면을 다운로드하도록 설정

  • 측정 원리

    Raman spectroscopy

  • Sampling probe compatibility

    Raman Rxn-10 probe

  • Sample interface

    Temperature range:
    -30 to 120 °C / -22 to 248 °F (316L stainless steel)
    -30 to 280 °C / -22 to 536 °F (C276 alloy)
    -30 to 315 °C / -22 to 599 °F (Grade 2 Titanium)

  • Pressure

    Min pressure:
    Full vacuum (0 bara) but not ultrahigh vacuum (UHV) where outgassing may be a concern
    Max pressure 1/4 inch IO:
    168.5 barg/ 2444 psig (316L stainless steel)
    186.2 barg/ 2701 psig (C276 alloy)
    76.3 barg/ 1107 psig (Grade 2 titanium)
    Max pressure 1/2 inch IO:
    142.4 barg/ 2066 psig (316L stainless steel)
    158.1 barg/ 2293 psig (C276 alloy)
    65.2 barg/ 946 psig (Grade 2 titanium)

  • Wetted materials

    Metal: C276 alloy as standard (316L stainless steel or Grade 2 titanium upon request)
    Window: high-purity sapphire, proprietary compression fit non-brazed design

  • Length

    Immersion Optic shaft length:
    152, 305, or 457 mm
    6, 12, or 18 inch
    Outer diameter: 12.7 mm / 0.5 inch
    Immersion Optic shaft length:
    152 or 203 mm
    6 or 8 inch
    Outer diameter: 6.35 mm / 0.25 inch

  • Working distance

    Short (S): 0 mm / 0 inch
    Long (L): 3 mm / 0.12 inch

  • Operating range

    VIS or NIR