Title

키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
Image of a Raman flow bench for downstream bioprocessing

Raman flow bench

Robust sampling platform to enable laboratory measurements of downstream processes

KRFB
Please Wait (spinning wheel)
가격 로드 중
일시적으로 가격을 로드할 수 없습니다.
Price on request
가격 활성화 중
가격: 정보 제공

이 상품은 해당 지역에서 이용할 수 없습니다

추가 질문이 있으시면 Endress+Hauser 영업 파트너에게 문의하십시오.

사양 정보

  • Unit dimensions (width x height x depth)

    254 x 102 x 66 mm
    10.0 x 4.0 x 2.6 inch

  • Sampling probe compatibility

    Raman Rxn-10

적용 분야

The Raman flow bench is a key component of the Raman flow assembly system that brings Raman spectroscopy to downstream bioprocessing. This Raman flow assembly system meets the speed demands of downstream by optimizing Raman collection for low-turbidity, low volume samples. Ideally suited for development-scale flow rates, it provides real-time process monitoring, rapid optimization, and control for chromatography and other downstream unit operations.

  • Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients

  • Midstream: analyte monitoring in permeate

장점

  • The Raman flow bench houses a Raman flow cell and easily connects to an Rxn-10 probe paired with a Raman Rxn embedded analyzer

  • Brings Raman-based process insights and control to downstream bioprocessing unit operations 

  • Incorporates ambient light control as well as signal amplification

  • Raman spectroscopy - advanced optical analysis technology

    Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.

Please Wait (spinning wheel) Loading alternative products