Process instrumentation plays a crucial role in ensuring the highest standards in water quality. Membranes are used during water treatment to separate contaminants from the water based on properties such as size or charge. Common membrane processes include microfiltration, ultrafiltration, nanofiltration and reverse osmosis. The operational challenge is to avoid fouling, blockage and damage to the membranes by optimizing the cleaning cycles and thus reduce the consumption of chemicals and water.
Real-time process data to better control cleaning cycles
Avoid membrane blockage or damage such as breakage, scaling and fouling
전자기 유량 측정은 60 년 이상 산업 전반에 걸쳐 잘 정립 된 방법입니다. 마그미터 계측기는 모든 산업에서 보편적으로 사용됩니다.
Read more
/
Analytical panels
Maximize membrane lifetime with monitoring panels
Critical water quality parameters at the inlet of reverse osmosis processes require extremely close monitoring. Analysis panels offer the opportunity to combine different parameters such as turbidity, pH, ORP, chlorine, conductivity, TOC and more. Customize your own analytical panel according to your requirements.
Filtration processes must be closely monitored. Our robust differential pressure devices help avoid filter damage by responding promptly to pressure overloads and the need for cleaning. Our sensitive turbidity sensors help to prevent unnecessary backflushing or chemical cleaning, thus saving water and chemicals
Monitoring filter performance with reliable flow measurement
In membrane filtration, flow measurement is necessary for the hydraulic balance, permeate and concentrate flow. Stable monitoring is essential to guarantee optimum performance of the reverse osmosis process.
Population growth, water scarcity, and climate change significantly affect water availability. Reused water is the most sustainable source, consuming less energy compared to desalinated sea water.
Garver was able to achieve zero liquid discharge treatment of the cooling tower blowdown by working with reliable partners such as Endress+Hauser and Rockwell Automation.
Wernsing Feinkost GmbH relies on measurement technology and engineering from Endress+Hauser to ensure the wastewater treatment facility operates smoothly around-the-clock.
Increase water efficiency by optimizing the cleaning processes, reducing the COD load and reusing the vapor water from the drying process. Discover how reliable process data help DMK Group.
/
Planning a project? Discuss your challenges with our expert
Our local Endress+Hauser industry experts are ready to support you.