Title

키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
스키드의 실시간 수질 분석에 이상적인 Teqwave F

표면 탄성파 측정 계기 - Teqwave F

스마트하고 유연한 인라인 버전 농도 측정 계기

D9FB
Please Wait (spinning wheel)
가격 로드 중
일시적으로 가격을 로드할 수 없습니다.
Price on request
가격 활성화 중
가격: 정보 제공
측정/작업 필터링
측정값

이 제품의 CAD 도면을 다운로드하도록 설정

  • 측정 원리

    Ultrasonic concentration

  • Product headline

    Smart, flexible inline measuring device – individually for your process.
    Easy and efficient – real-time in situ liquid analysis.
    Continuous concentration measurement of liquids in pipes.

  • Sensor features

    Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement.
    Nominal diameter: DN 8 to 25 (³⁄₈ to 1"). Full-bore design without pressure loss.

  • Transmitter features

    Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years.
    Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.

  • Nominal diameter range

    DN 8 (1/4“) to DN 25 (1“)

  • Wetted materials

    Stainless steel 1.4571 (316 Ti)

  • Measured variables

    Concentration, sound velocity, temperature, acoustic density, dispersion

  • Max. measurement error

    Acoustic density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: +-2m/s

  • Measuring range

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature maximum 0 to +100 °C (32 to +212 °F)
    Acoustic Density 0.7 to 1.5 g/cm³

  • Max. process pressure

    max. 16 bar at 20 °C (232 psi at 68 °F)

  • Medium temperature range

    0 to 100 °C (32 to 212 °F)

  • Ambient temperature range

    0 to 50°C (32 to 122°F)

  • Sensor housing material

    Stainless steel V4A 1.4571 (316 Ti)

  • Transmitter housing material

    Anodized aluminium, Glas

  • Degree of protection

    Sensor: IP68 (with plugged-in cable)
    Transmitter: IP40

  • Display/Operation

    LED status indication
    TFT color touch display

  • Outputs

    Modbus TCP, Relay (AC 50V, DC30V 1A), 4-20mA/0 to 10V Analog output

  • Inputs

    2 digital inputs for configuring the display and output during operation.

  • Power supply

    DC 24V +-20%

  • Hazardous area approvals

    Non-hazardous area

  • Product safety

    CE, UKCA, RCM

  • 측정 원리

    Ultrasonic concentration

  • Product headline

    Smart, flexible inline measuring device – individually for your process.
    Easy and efficient – real-time in situ liquid analysis.
    Continuous concentration measurement of liquids in pipes.

  • Sensor features

    Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement.
    Nominal diameter: DN 8 to 25 (³⁄₈ to 1"). Full-bore design without pressure loss.

  • Transmitter features

    Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years.
    Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.

  • Nominal diameter range

    DN 8 (1/4“) to DN 25 (1“)

  • Measured variables

    Concentration, sound velocity, temperature, acoustic density, dispersion

  • Max. measurement error

    Acoustic density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: +-2m/s

  • Measuring range

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature maximum 0 to +100 °C (32 to +212 °F)
    Acoustic Density 0.7 to 1.5 g/cm³

  • Design

    Inline

  • Material

    Sensor material: Stainless steel V4A 1.4571 (316Ti)
    Transmitter housing material: Aluminum anodized and glas

  • Process temperature

    0 to 100 °C (32 to 212 °F)

  • Process pressure

    max. 16 bar at 20 °C (232 psi at 68 °F)

  • Ex certification

    Non-hazardous area

  • Ingress protection

    Sensor: IP68 (with plugged-in cable)
    Transmitter: IP40

  • Display/Operation

    LED status indication
    TFT color touch display

  • Outputs

    Modbus TCP, Relay (AC 50V, DC30V 1A), 4-20mA/0 to 10V Analog output

  • Power supply

    DC 24V +-20%

  • Product safety

    CE, UKCA, RCM