Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³
Teqwave F는 파이프, 특히 스키드의 실시간 수질 분석에 이상적인 계기입니다. 정확한 현장 농도 측정을 위한 인라인 계기로 장비 제조업체와 최종 고객에게 적합한 솔루션입니다. Teqwave는 최대 4개의 측정 파라미터를 한 번에 모니터링할 수 있어 운영 비용이 감소하고, Teqwave 트랜스미터는 고객의 생산 요구사항을 완벽하게 충족합니다. 또한 유연한 앱 개념을 통해 적용 범위를 개별적으로 정의하고 확장할 수 있습니다.
음파 도파관을 통한 정확하고 신뢰할 수 있는 측정, 가장 작은 변화까지도 감지
파이프 내 액체의 연속 농도 측정
계기 특징
직경: DN 8 ~ 25 (3/8 ~ 1")
압력 손실 없는 풀보어 디자인
산업 규정 준수, DIN 레일을 통한 간편한 설치
3.5" TFT 컬러 터치 스크린 또는 LED 표시
4-20 mA, Modbus TCP
장점
사용 편리성과 효율성 – 실시간 현장 수질 분석
완전한 투명성 – 샘플링 없이 제품 품질을 지속적으로 모니터링
최고의 프로세스 안전성 – 견고하고 유지보수가 불필요한 센서를 통해 신뢰할 수 있는 계측 성능 제공
Efficient component cleaning is an important part of the production of industrially manufactured components. Borer Chemie AG therefore relies on the concentration measurement with Teqwave F, I and T.
Proline Teqwave MW 300 delivers stable real-time data taken directly from the process, reduces maintenance work, and allows quicker intervention if changes to the process are required.
Read how Hölscher Wasserbau extracts, treats and reintroduces groundwater sustainably during the construction of the A-Nord high-voltage DC power line, while adhering to environmental regulations.
From time consuming sample analysis to real-time monitoring of critical parameters in fermentation processes thanks to complete solutions from hardware to development and analytical services.
Smart, flexible inline measuring device – individually for your process. Easy and efficient – real-time in situ liquid analysis. Continuous concentration measurement of liquids in pipes.
Sensor features
Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement. Nominal diameter: DN 8 to 25 (³⁄₈ to 1"). Full-bore design without pressure loss.
Transmitter features
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³
Modbus TCP, Relay (AC 50V, DC30V 1A), 4-20mA/0 to 10V Analog output
Inputs
2 digital inputs for configuring the display and output during operation.
Power supply
DC 24V +-20%
Hazardous area approvals
Non-hazardous area
Product safety
CE, UKCA, RCM
측정 원리
Ultrasonic concentration
Product headline
Smart, flexible inline measuring device – individually for your process. Easy and efficient – real-time in situ liquid analysis. Continuous concentration measurement of liquids in pipes.
Sensor features
Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement. Nominal diameter: DN 8 to 25 (³⁄₈ to 1"). Full-bore design without pressure loss.
Transmitter features
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³
Design
Inline
Material
Sensor material: Stainless steel V4A 1.4571 (316Ti) Transmitter housing material: Aluminum anodized and glas