키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
Product Picture Raman Rxn2 analyzer view from front showing left side

Raman 분석기 Rxn2

실험실과 프로세스 환경을 연결하는 다리

KRXN2B
Please Wait (spinning wheel)
가격 로드 중
일시적으로 가격을 로드할 수 없습니다.
Price on request
가격 활성화 중
가격: 정보 제공
측정/작업 필터링
측정값

이 제품의 CAD 도면을 다운로드하도록 설정

  • 측정 원리

    Raman spectroscopy

  • Laser wavelength

    Starter: 785 nm
    Base Model: 532 nm, 785 nm, 1000 nm
    Hybrid: 785 nm

  • Spectral coverage

    Starter 785 nm: 300-3300 cm-1
    Base model 532 nm: 100-4350* cm-1
    Base model 785 nm: 100-3425* cm-1
    Base model 1000 nm: 200-2400 cm-1
    Hybrid 785 nm: 150-1890** cm-1
    *Low signal-to-noise ratio at <150 cm-1
    **Low signal-to-noise ratio at <175 cm-1

  • Spectral resolution

    Starter:
    10 cm-1 (average)
    Base model (average):
    5 cm-1 (532 nm)
    4 cm-1 (785 nm)
    6 cm-1 (1000 nm)
    Hybrid:
    4 cm-1 (785 nm) average

  • Channels

    Starter:
    Single channel
    Base Model:
    Up to four channels
    Hybrid:
    Up to two channels

  • Ambient temperature

    Operating:
    15 to 30 °C
    59 to 86 °F
    Storage:
    -15 to 50 °C
    5 to 122 °F

  • Relative humidity

    20 to 80 %, non-condensing

  • Input voltage

    100-240 V, 50-60 Hz, ±10%

  • Power consumption (W)

    400 (max)
    250 (typical start-up)
    120 (typical running)

  • Warm up time (minutes)

    120

  • Unit dimensions (width x height x depth)

    Benchtop model:
    279 x 483 x 592 mm
    10.99 x 19.02 x 23.31 inch
    Cart model:
    685 x 1022 (to tabletop) x 753 mm
    26.97 x 40.24 (to tabletop) x 29.65 inch

  • Weight

    Base model:
    32 kg / 71 lb
    Cart model:
    93 kg / 205 lb

  • Sampling probe compatibility

    Starter:
    Raman Rxn-10 (with accessory optics)
    Base model:
    Raman Rxn-10 (with accessory optics), Rxn-40, Rxn-41, Rxn-45, Rxn-46
    Hybrid:
    Channel 1 - Raman Rxn-20 (with accessory optics)
    Channel 2 - Raman Rxn-10 (with accessory optics), Rxn-40, Rxn-41, Rxn-45, Rxn-46

  • Automation interface

    OPC
    Modbus
    HTTPS
    (contact us for other options)

  • Installation options

    Benchtop (standard) or mobile wheeled cart

  • Hazardous area certifications

    ATEX, CSA, IECEx, UKCA, JPEx

  • 측정 원리

    Raman spectroscopy

  • Laser wavelength

    Starter: 785 nm
    Base Model: 532 nm, 785 nm, 1000 nm
    Hybrid: 785 nm

  • Spectral coverage

    Starter 785 nm: 300-3300 cm-1
    Base model 532 nm: 100-4350* cm-1
    Base model 785 nm: 100-3425* cm-1
    Base model 1000 nm: 200-2400 cm-1
    Hybrid 785 nm: 150-1890** cm-1
    *Low signal-to-noise ratio at <150 cm-1
    **Low signal-to-noise ratio at <175 cm-1

  • Spectral resolution

    Starter:
    10 cm-1 (average)
    Base model (average):
    5 cm-1 (532 nm)
    4 cm-1 (785 nm)
    6 cm-1 (1000 nm)
    Hybrid:
    4 cm-1 (785 nm) average

  • Channels

    Starter:
    Single channel
    Base Model:
    Up to four channels
    Hybrid:
    Up to two channels

  • Ambient temperature

    Operating:
    15 to 30 °C
    59 to 86 °F
    Storage:
    -15 to 50 °C
    5 to 122 °F

  • Relative humidity

    20 to 80 %, non-condensing

  • Input voltage

    100-240 V, 50-60 Hz, ±10%

  • Power consumption (W)

    400 (max)
    250 (typical start-up)
    120 (typical running)

  • Warm up time (minutes)

    120

  • Unit dimensions (width x height x depth)

    Benchtop model:
    279 x 483 x 592 mm
    10.99 x 19.02 x 23.31 inch
    Cart model:
    685 x 1022 (to tabletop) x 753 mm
    26.97 x 40.24 (to tabletop) x 29.65 inch

  • Weight

    Base model:
    32 kg / 71 lb
    Cart model:
    93 kg / 205 lb

  • Sampling probe compatibility

    Starter:
    Raman Rxn-10 (with accessory optics)
    Base model:
    Raman Rxn-10 (with accessory optics)
    Hybrid:
    Channel 1 - Raman Rxn-20 (with accessory optics)
    Channel 2 - Raman Rxn-10 (with accessory optics)

  • Automation interface

    OPC
    Modbus
    HTTPS
    (contact us for other options)

  • Installation options

    Benchtop (standard) or mobile wheeled cart

  • Hazardous area certifications

    ATEX, CSA, IECEx, UKCA, JPEx

  • 측정 원리

    Raman spectroscopy

  • Laser wavelength

    532 nm

  • Spectral coverage

    532 nm: 100-4350* cm-1
    *Low signal-to-noise ratio at <150 cm-1

  • Spectral resolution

    5 cm-1 (532 nm)

  • Channels

    Up to four channels

  • Ambient temperature

    Operating:
    15 to 30 °C
    59 to 86 °F
    Storage:
    -15 to 50 °C
    5 to 122 °F

  • Relative humidity

    20 to 80 %, non-condensing

  • Input voltage

    100-240 V, 50-60 Hz, ±10%

  • Power consumption (W)

    400 (max)
    250 (typical start-up)
    120 (typical running)

  • Warm up time (minutes)

    120

  • Unit dimensions (width x height x depth)

    Benchtop model:
    279 x 483 x 592 mm
    10.99 x 19.02 x 23.31 inch
    Cart model:
    685 x 1022 (to tabletop) x 753 mm
    26.97 x 40.24 (to tabletop) x 29.65 inch

  • Weight

    Base model:
    32 kg / 71 lb
    Cart model:
    93 kg / 205 lb

  • Sampling probe compatibility

    Raman Rxn-10 with accessory optics
    Raman Rxn-40
    Raman Rxn-41

  • Automation interface

    OPC
    Modbus
    HTTPS
    (contact us for other options)

  • Installation options

    Benchtop (standard) or mobile wheeled cart

  • Hazardous area certifications

    ATEX, CSA, IECEx, UKCA, JPEx