Title

키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.

Putting fish welfare first

Real-time monitoring for optimal conditions

Fluctuating oxygen levels in the water can have fatal consequences: fish growth is inhibited, diseases spread, and entire populations die. Warm water and high consumption increase the risk, making reliable monitoring an absolute must.

Employee at a fish farm checks data on the Liquiline transmitter ©Sportfischer Verein Bezirk Visp
Fish in water ©Sportfischer Verein Bezirk Visp

Benefits with the Endress+Hauser solution

  • Continuous monitoring of critical water parameters

  • Automated measurement and documentation

  • Reliable early detection of critical process conditions

  • Remote access to measurement data

  • Improved process stability in fish farming

Marco Burkhalter, Fish Farm Maintenance Manager , Visp District Sport Fishing,Association

The system is easy to operate and works reliably both on a laptop and smartphone. This allows us to keep an eye on the values at all times and from anywhere.

Marco Burkhalter, Fish Farm Maintenance Manager
Visp District Sport Fishing Association

Customer challenge

A stable oxygen concentration is a key requirement in fish farming, as even short-term deviations can lead to significant losses. Oxygen availability is influenced by water temperature and natural biological processes, which cause continuous fluctuations. If measurement values are inaccurate or adjustments are delayed, oxygen levels can quickly move outside the critical range, increasing costs and putting fish stock at risk.

Our solution

The combination of the Liquiline Edge Module and the Netilion cloud platform enables continuous monitoring of critical water parameters in fish farming. Measurement values such as oxygen, pH value and temperature are acquired automatically and are available in real time, eliminating manual measurement and documentation. Reliable data transfer and early detection of critical conditions support stable process control and efficient operation.

문의처

저희 제품에 관심이 있으십니까? 해당 작업 용도에 대해 상담받고 싶은신가요?

문의 주시는 내용에 대해 최대한 상세하게 기재해 주시면, 보다 빠르고 정확한 응대가 가능합니다.