FLOWSIC600-XT는 4, 4+1, 4+4, 8 등 다양한 측정 경로 구성으로 제공됩니다. FLOWSIC600-XT는 OIML R 137 Class 1.0 요건뿐만 아니라 Class 0.5 및 AGA9 요건도 완전히 충족합니다. 또한 스마트 애플리케이션 진단 기능인 i-diagnostics™와 정전 시 최대 3주간 연속 측정을 지원하는 PowerIn Technology™를 탑재하고 있어 최고의 측정 정확도와 장기적인 안정성을 보장합니다.
GPsol, together with Endress+Hauser, developed a system that individually measures each component of extraction wells and provides as much information as possible about the current flow.
Volumetric flow a. c., volume a. c., gas velocity, Speed of sound, optional volume correction via integrated, electronic volume corrector (EVC)
Measuring Medium
Natural gas (with up to 30% hydrogen), air, natural gases containing increased levels of CO2, N2, H2S, O2, H2
Repeatability
≤ 0.05 % of the measured value (typical)
Accuracy
4-path and 8-path version ≤ ± 0.5 % | (≤ ± 1%) Dry-calibrated
4-path and 8-path version ≤ ± 0.2 % | (≤ ± 0.5%) After flow calibration and alignment using constant factor. Without the calibration uncertainty of the test bench.
4-path and 8-path version ≤ ± 0.1 % | (≤ ± 0.2%) After flow calibration and alignment using polynomial or piecewise correction. Without the calibration uncertainty of the test bench.
Medium temperature range
–46 °C ... +180 °C / -51 °F ... +356 °F On request:–194 °C ... +280 °C / –381 °F ... +536 °F
Operating pressure range
0 bar (g) ... 450 bar (g) 0 psi (g) ... 6527 psi (g)
Nominal pipe size
3 ″ ... 56 ″ (DN 80 ... DN 1400), other nominal pipe sizes on request
Metrological approvals and certificates
OIML R 137-1&2:2012 (class 0.5) OIML D 11:2013 ISO 17089-1 AGA-Report Nr. 9 MID: 2014/32/EU PED: 2014/68/EU ASME: B16.5, B16.47 A/B ATEX: 2014/34/EU EMC: 2014/30/EU GOST 8.611-2013 GOST 8.733-2011 CPA: JJG1030-2007 PCEC: GB 3836.1-2010, GB 3836.2-2010, GB 3836.4-2010, GB/T 3836.22-2017
Hazardous area approvals
IECEx Ex db ia op is [ia Ga] IIA/IIC T4 Gb Ex db eb ia op is [ia Ga] IIA/IIC T4 Gb Ex ia op is IIA/IIC T4 Ga
ATEX II 2 (1) G Ex db ia op is [ia Ga] IIA/IIC T4 Gb II 2 (1) G Ex db eb ia op is [ia Ga] IIA/IIC T4 Gb II 1G Ex ia op is IIA/IIC T4 Ga NEC/CEC (US/CA) Explosion-proof / non-incendive: CI I, Div. 1 Group D, T4 / Ex d ia [ia Ga] IIA T4 Gb / Cl I, Zone 1 AEx d ia op is [ia Ga] IIA T4 Gb CI I, Div. 1 Groups B, C, D, T4 / Ex d ia [ia Ga] IIC T4 Gb / Cl I, Zone 1 AEx d ia op is [ia Ga] IICT4 Gb Intrinsically safe: CI I, Div. 1 Group D T4 / Ex ia IIA T4 Ga / Cl I, Zone 0, AEx ia op is IIA T4 Ga CI I, Div. 1 Groups A, B, C, D, T4 / Ex ia IIC T4 Ga / Cl I, Zone 0, AEx ia op is IIC T4 Ga
Digital Outputs
4 outputs: 2 x status, 2 x pulse: ≤ 30 V, 50 mA Passive, electrically isolated, open collector or conforming to NAMUR (DIN EN 60947-5-6), fmax = 10 kHz(scalable)
With our broad range of solutions Endress+Hauser has proven applicability in the entire power generation process, from gas flow to
combustion efficiency to emissions monitoring.
Endress+Hauser offers the best solutions through a huge range of products and systems to measure and perform even under the most rigorous operating conditions.
With our broad range of solutions Endress+Hauser has proven applicability in the entire power generation process, from gas flow to combustion efficiency to emissions monitoring.
FLOWSIC600-XT - Flow measurement of LNG Boil-Off-Gas
혁신(IN)
영어 버전 - 01/2025
New version available in English
As remote version FLOWSIC600-XT is capable to deliver highest measurement performance at temperatures down to -196 °C (-320°F). This version is perfectly suited for measurement of boil-off gas.