키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.

Guaranteed water quality of aquaculture basins

Aqualande ensures ideal living conditions for fish with IIoT

Aqualande, France, is a leading player in the European aquaculture business. Aqualande’s breed basins had to be set up as a recirculating aquaculture system due to a legal amendment. A certain water quality is required to assure a healthy and efficient fish breeding. Robust sensors combined with digital services are forming a smart monitoring solution. It helps keeping the breeding conditions at an optimum level.

Aerial view of an open circuit fish farm with  recirculating water ©Endress+Hauser
Liquiline Transmitter, Edge Device SGC400 in aquaculture installation ©Endress+Hauser

The result

  • The Aqualande operators enjoy the remote access to the measured values thanks to the digital service of Netilion.

  • It requires less cables and offers more options to handle data.

  • The customer welcomes the user-friendly interface that helps to adjust the water treatment process in real-time for ensuring the best living conditions for the fish.

Clément Taron, Aquaculture Project Manager

The Endress+Hauser solution was very easy to implement, the sensors are robust and reliable, resistant to current and fish movements.

Clément Taron, Aquaculture Project Manager
CSR & farming methods, Coopérative Les Aquaculteurs Landais

Customer challenge

The water quality in Aqualande’s breed basins is very sensitive because the recirculated water is filtered through drum filters and degassing columns. To ensure a good growth of the trout, Aqualande decided to launch a continuous monitoring of the exact water quality.

Our solution

Endress+Hauser provided Aqualande with a solution containing high-end instruments and a data monitoring interface. The measured values are accessible anywhere and anytime (via smartphone or PC).

Components used

  • Digital oxygen sensor Oxymax COS61D

  • Digital pH sensor Orbipac CPF81D

  • Digital nitrate sensor Viomax CAS51D

  • Turbidity sensor Turbimax CUS52D

  • Liquiline transmitter CM448

  • Modbus Edge Device SGC400

문의처

저희 제품에 관심이 있으십니까? 해당 작업 용도에 대해 상담받고 싶은신가요?

문의 주시는 내용에 대해 최대한 상세하게 기재해 주시면, 보다 빠르고 정확한 응대가 가능합니다.