Title

키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
product image of the process gas analyzer SCPS

SCPS
process gas analyzer

Gas analysis under the harshest conditions, directly on rotary kilns

ISCPS
Please Wait (spinning wheel)
가격 로드 중
일시적으로 가격을 로드할 수 없습니다.
Price on request
가격 활성화 중
가격: 정보 제공

사양 정보

  • Measured variables

    CH4, CO, CO2, H2O, HCl, N2O, NH3, NO, NO2, O2, SO2

  • Process temperature

    ≤ +1.400 °C

  • Ambient temperature range

    –20 °C ... +55 °C

적용 분야

The SCPS process gas analyzer system is used for gas measurement directly on rotary kilns. Rugged sample probes, effective cleaning mechanisms combined with hot or cold extractive analyzer systems and flexible remote maintenance. Thanks to their minimal maintenance, maximum availability, and precise measured values, the SCPS system really shines, especially when it comes to combustion with high levels of sulfur or chlorine.

  • Rotary kilns in cement plants


Device properties:

  • Simultaneous measurement of all relevant gas components

  • Rugged and cooled sample probes, can be used up to 1,400 °C and 2,000 g/m³ dust

  • Up to 98% availability of the complete system

  • Quick service thanks to remote maintenance

장점

  • Prevention of system downtimes due to timely detection of problems in the process

  • Uniformly high product quality thanks to process control

  • Lower energy costs due to an optimized combustion process

  • Rugged and proven technology for minimal maintenance work

  • High system availability due to harmonized components from a single source

  • Quick and capable assistance thanks to remote access and an experienced service team that is active all over the world

Please Wait (spinning wheel) Loading alternative products