Title

키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
Bundle for pH measuring point in demanding environements in wastewater applications

pH measuring point including sensor with polymer housing

Ready to use pH measuring point with digital Memosens 2.0 sensor with polymer housing to manage your process in the harsh environment of wastewater

71518461
Please Wait (spinning wheel)
가격 로드 중
일시적으로 가격을 로드할 수 없습니다.
Price on request
가격 활성화 중
가격: 정보 제공
장바구니 설정 후 가격

이점 한 눈에 보기

  • Monitor your wastewater applications reliable with the digital Memosens 2.0 sensor CPF81E even in demanding and harsh environments such as the influent of a WWTP. Profit from reliable measurement in abrasive media, maximum process integrity and simple operation. Moreover, the great flexibility of the Liquiline transmitter plattform makes the measuring point future-proof and adaptable according to your needs.

  • Digital Memosens 2.0 technology

    Simple operation thanks to true plug and play system and helpful overview of the last eight calibrations and adjustments.

  • Ready for predictive maintenance

    State of the art technologies as the pH load matrix and Heartbeat Technology allow full predictive maintenance. A PLC is not needed with the Liquiline transmitter, providing maximum flexibility for operators.

  • Flexibile adaptation

    The modular fitting system allows almost any type of fixing, in open basins or channels. A modification or expansion of the assembly is possible at any time.

  • Buffer solution from accredited production

    NIST traceable buffer solutions offer precision in measurement and adjustments, ensuring best performance.

번들 상세 정보

Overview bundle parts of pH measuring point with rugged pH sensor with polymer housing

구성 요소 및 사전 설정

  • 고정 장치

    구성 요소 간의 호환성을 보장하기 위해 고정 장치를 제공합니다. 개방형 파라미터를 사용해 자유롭게 개별 설정할 수 있습니다.

    장바구니에 있는 번들 내에서 구성 요소를 설정할 수 있습니다.
  • 구성 요소
    Memosens CPF81E - Digital pH sensor for wastewater, mining, minerals and metal industries
    1

    Digital pH sensor
    Memosens CPF81E

    고정 장치:
    CPF81E- _ 5NAD1
    5
    N
    AD
    1
  • Memosens 플러그인 헤드가 있는 디지털 케이블
CYK10
    2

    디지털 케이블
    CYK10

    고정 장치:
    CYK10- _ _ _
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    3

    1-/2-channel transmitter
    Liquiline CM442

    고정 장치:
    CM442- _ _ _ _ _ _ A
    A
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    4

    Modular holder system
    Flexdip CYH112

    고정 장치:
    CYH112-A _ _ B _ _ 1
    A
    B
    1
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    5

    Immersion assembly
    Flexdip CYA112

    고정 장치:
    CYA112-A _ _ 1AB
    1A
    A
    B
    NPT3/4
  • 6

    Weather protection cover CYY101

    고정 장치:
    CYY101-A
    A
  • The certified reference pH buffer solutions are available for pH 4, pH 7 and pH 10.
    7

    pH buffer solutions
    CPY20

    고정 장치:
    CPY20- _ _ A1
    A
    1
  • The certified reference pH buffer solutions are available for pH 4, pH 7 and pH 10.
    8

    pH buffer solutions
    CPY20

    고정 장치:
    CPY20- _ _ A1
    A
    1