Number of applicationsSupport up to 4 gas or 4 liquid runs per module (Flow-X/M, Flow-X/C)
Inputs6x analog transmitter input, high accuracy Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V Accuracy mA inputs; 0.002% FS at 21 °C (69.8 °F), 0.008% at full ambient range of 0 ... 60 °C (32 °F ... 140 °F), long-term stability 0.01% per year Resolution 24 bits. Analog inputs share same ground floating in relation to all other electronics. 2x resolution 0.02 °C (0.04 °F) for 100 ohms input. Error depending on range 0 ... 50 °C (32 °F ... 122 °F): Error <0.05 °C (0.09 °F) or better; -220 to +220 °C (–396 °F ... +428 °F): Error <0.5 °C (<0.9 °F.) or better 4x Independent HART loop inputs, on top of 4 to 20 mA signals Support includes multi-drop for each transmitter loop, as well as support for redundant FC operation 4x Single or dual pulse input. Adjustable trigger level at various voltages. Frequency range up to 10 kHz for single and dual pulse. Compliant with ISO6551, IP252, and API 5.5. True Level A and level B implementation. 4x Periodic time input, 100μs to 5000μs. Resolution < 1ns 16x Digital status inputs. Resolution 100ns (10MHz) 4x Supports 1, 2 and 4 sphere detector configurations mode. Resolution 100ns (10MHz) 2x RS485 / RS232 serial port for ultrasonic meter, printer or generic, 115kb Flow-X/P: 4x RS485 / RS232 and 1x RS232 Flow-X/C: 2x RS485 / RS232 and 1x RS485 optional 2x RS485 / RS232 and 2x RS485 2x RJ45 Ethernet interface, TCP/IP
Outputs4x Analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS. Analog outputs share same ground floating in relation to all other electronics. 16x Digital output, open collector. Rating 100mA @24V 4x Pulse outputs open collector, 0.01 to 500 Hz 1x Meter pulse output for remote proving flow computers. Resolution 100ns (1MHz) 4x Frequency outputs for emulation of flowmeter signals. Maximum frequency 10KHz, accuracy 0.1%