Title

키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.

Level measurement

Continuous level measurement and point level detection in liquids and bulk solids

Level measurement
138 제품
정렬 기준:
필터

Do you need help selecting and sizing your next device?

Comfortably select, size and configure best-fit products for your measuring tasks and application.

Instrumentation for level measurement

Endress+Hauser provides versatile devices for continuous level measurement and point level detection in liquids, pastes, bulk solids and liquefied gases. The level instruments are designed for use in tanks, silos or movable containers in a wide range of industries, ensuring measurement accuracy, safety and efficiency in process control.

Level measurement technologies

Endress+Hauser offers a broad portfolio of level measurement technologies designed to meet specific application requirements. Depending on the application, level measurement can be performed using vibronic, ultrasonic, radar, hydrostatic, radiometric or differential pressure technologies. This wide choice of measuring principles ensures reliable performance, even in demanding process environments with high pressures, extreme temperatures or aggressive media.

Endress+Hauser supports customers throughout the entire lifecycle of a measuring point – from planning and commissioning to operation and maintenance. During operation, level sensors play a key role in preventing overfill and dry‑running, particularly in pump control and safety‑related applications. This helps ensure safe, efficient and stable process conditions.

Benefits

  • Improved plant safety: Overfill and dry-run conditions can be avoided through the use of appropriate level sensors, particularly in pump control applications
  • High measurement accuracy: Precise detection of levels in solids and liquids contribute to consistent product quality and effective process control
  • Application flexibility: A wide range of technologies support diverse container types and media, including liquids, bulk solids, pastes and liquefied gases
  • Consistent product quality: Continuous level measurement enables stable production processes, helping to maintain consistent quality standards and reduce waste
  • Cost efficiency: Robust instrument design, low maintenance requirements and long-term measurement stability reduce operating costs and minimize unplanned downtime
  • Global availability: Endress+Hauser offers a global portfolio of level instruments, complemented by worldwide service, support and application expertise

Learn more about level instruments and level measurement principles

Particularly small, exceptionally powerful: the Compact Line

The Compact Line offers high performance in a compact design. The product portfolio includes the Micropilot FMR43, a compact radar device for non-contact level measurements with either 80 GHz or 180 GHz, as well as the proven-in-use point level sensor Liquiphant FTL43 and a reliable Cerabar PMP43 for pressure and hydrostatic level measurement. Specifically designed to meet the requirements in hygienic applications, our solutions increase the productivity, safety and simplicity of processes.

다운로드

추가 자료 살펴보기

document icon
브로셔 - 레벨 측정: 유체 및 분체 레벨 측정을 위한 제품 개요
엔드레스하우저의 레벨계 포트폴리오를 확인하실 수 있는 국문 브로셔 입니다.
download icon 다운로드