Title

키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
Dissolved oxygen measuring point with COS61D for wastewater applications

Dissolved oxygen measuring point for wastewater

Preconfigured dissolved oxygen measuring loop for reliable and accurate process monitoring and control in wastewater applications

71481759
Please Wait (spinning wheel)
가격 로드 중
일시적으로 가격을 로드할 수 없습니다.
Price on request
가격 활성화 중
가격: 정보 제공
장바구니 설정 후 가격

이점 한 눈에 보기

  • Ideal support for oxygen monitoring and control with the Oxymax COS61D high-performance digital oxygen sensor, which provides you with fast, accurate and drift-free measurements. Benefit from the long-term stability and performance of the sensor in all aeration processes (SBR, Anamox, etc.). Furthermore, the high flexibility of the Liquiline platform makes the measuring point future-proof for your needs.

  • Digital Memosens Technology

    Thanks to Memosens digital technology you can benefit from maximum process and data integrity and simple lab calibration.

  • Ready for automation

    This measuring point can be used as a stand-alone system to control your aeration or can be integrated in your PLC with its extended communication protocols.

  • Flexibility

    The modular fitting system allows various types of fixing, in open basins or channels. It gives easy access to the sensor for commissioning and maintenance.

번들 상세 정보

Overview of all bundle parts

구성 요소 및 사전 설정

  • 고정 장치

    구성 요소 간의 호환성을 보장하기 위해 고정 장치를 제공합니다. 개방형 파라미터를 사용해 자유롭게 개별 설정할 수 있습니다.

    장바구니에 있는 번들 내에서 구성 요소를 설정할 수 있습니다.
  • 구성 요소
    디지털 용존산소 센서
Oxymax COS61D
    1

    디지털 용존산소 센서
    Oxymax COS61D

    고정 장치:
    COS61D- _ A1 _ _
    A1
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    고정 장치:
    CM442- _ _ _ _ _ _ _
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    3

    Modular holder system
    Flexdip CYH112

    고정 장치:
    CYH112-A _ _ B _ _ 1
    A
    B
    1
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    4

    Immersion assembly
    Flexdip CYA112

    고정 장치:
    CYA112-A _ _ 1BA
    A
    1B
    PVC, 45o
    A
    G1
  • 5

    Weather protection cover CYY101

    고정 장치:
    CYY101-A
    A