Title

키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
pH measuring point with glass sensor for wastewater applications

pH glass sensor measuring point for wastewater applications

Pre-configured pH measuring station with Memosens 2.0 glass sensor for time-saving process monitoring and management

71481760
Please Wait (spinning wheel)
가격 로드 중
일시적으로 가격을 로드할 수 없습니다.
Price on request
가격 활성화 중
가격: 정보 제공
장바구니 설정 후 가격

이점 한 눈에 보기

  • Ideal support of your wastewater applications with the digital all-round sensor Memosens CPS11E. Benefit from Memosens 2.0 technology and maximum process integrity through non-contact, inductive signal transmission. Additionally, the great flexibility of the Liquiline makes the measuring point future-proof according to your needs.

  • Digital Memosens 2.0 technology

    True plug and play system for easy handling and overview of the last eight calibrations and adjustments.

  • Ready for predictive maintenance

    Thanks to the pH load matrix and Heartbeat Technology the measuring point can provide full predictive maintenance. With the transmitter, the measuring point does not need a PLC for remote control, offering maximum flexibility.

  • Flexibility

    The modular fitting system allows almost any type of fixing, in open basins or channels. A modification or expansion of the assembly is possible at any time.

  • Certified buffer solutions

    NIST traceable buffer solutions ensure best performance and precision of the measurement and adjustment.

번들 상세 정보

Overview of all bundle parts

구성 요소 및 사전 설정

  • 고정 장치

    구성 요소 간의 호환성을 보장하기 위해 고정 장치를 제공합니다. 개방형 파라미터를 사용해 자유롭게 개별 설정할 수 있습니다.

    장바구니에 있는 번들 내에서 구성 요소를 설정할 수 있습니다.
  • 구성 요소
    Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    1

    디지털 pH 센서 Memosens CPS11E

    고정 장치:
    CPS11E- _ 7AAA2
    7
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    AA
    2
    120mm
  • Memosens 플러그인 헤드가 있는 디지털 케이블
CYK10
    2

    디지털 케이블
    CYK10

    고정 장치:
    CYK10- _ _ _
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    3

    1-/2-channel transmitter
    Liquiline CM442

    고정 장치:
    CM442- _ _ _ _ _ _ A
    A
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    4

    Modular holder system
    Flexdip CYH112

    고정 장치:
    CYH112-A _ _ B _ _ 1
    A
    B
    1
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    5

    Immersion assembly
    Flexdip CYA112

    고정 장치:
    CYA112-A _ _ 1AE
    1A
    A
    E
    PG13,5
  • 6

    Weather protection cover CYY101

    고정 장치:
    CYY101-A
    A
  • The certified reference pH buffer solutions are available for pH 4, pH 7 and pH 10.
    7

    pH buffer solutions
    CPY20

    고정 장치:
    CPY20- _ _ A1
    A
    1
  • The certified reference pH buffer solutions are available for pH 4, pH 7 and pH 10.
    8

    pH buffer solutions
    CPY20

    고정 장치:
    CPY20- _ _ A1
    A
    1