Endress+Hauser Conducta GmbH+Co. KG
Endress+Hauser Conducta GmbH+Co. KG
Dieselstraße 24
70839 Gerlingen
독일
Liquiline production consists of an automated loop system where both transmitter types, Liquiline M CM42 and Liquiline CM44, are assembled. The system copies the information directly from the SAP order. A robot then places the appropriate modules and parts in the housing - even the nameplate with serial number and device-specific information is laser-engraved in a fully automatic process!
Before the devices are finished and the device-specific software installed, components have to be screwed and hinges must be mounted – and this is all done by hand. As a final step, all device functions are tested and the housing cover is put on. The finished Liquiline is then packed with the device-specific documentation ready for delivery.
Endress+Hauser Conducta GmbH+Co. KG
Endress+Hauser Conducta GmbH+Co. KG
Dieselstraße 24
70839 Gerlingen
독일
| FLEX 선택 | 기술적 우수성 | 단순성 |
|---|---|---|
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
당사는 쿠키를 사용해 사용자의 브라우징 경험을 개선하고, 통계를 수집하여 사이트 기능을 최적화하고, 맞춤형 광고 또는 콘텐츠를 제공합니다.
"모두 허용"을 선택하면 쿠키 사용에 동의하는 것으로 간주됩니다.
자세한 내용은 쿠키 정책 을 참조하시기 바랍니다.