Starter 785 nm: 300-3300 cm-1 Base model 532 nm: 100-4350* cm-1 Base model 785 nm: 100-3425* cm-1 Base model 1000 nm: 200-2400 cm-1 Hybrid 785 nm: 150-1890** cm-1 *Low signal-to-noise ratio at <150 cm-1 **Low signal-to-noise ratio at <175 cm-1
Raman 분석기 Rxn2를 통해 Raman 분광 측정의 힘을 이용해 보십시오. 분석 실험실에서 사용하도록 모델 전송 기능을 갖춘 Raman Rxn2는 정기 샘플 식별, R&D 프로젝트 지원, 초기 프로세스 개발, 현장 분석을 위한 확장 등에 이상적인 솔루션입니다. 실험대나 이동식 휠 카트에서 사용할 수 있는 Raman Rxn2는 이동과 휴대가 편리하여 프로세스 개발 실험실에서 사용하기에 적합합니다.
화학: 중합, 압출 모니터링, 고분자 혼합, 촉매 작용 검사
제약: 화학 반응, 결정화, 다형체, 혼합, 건조, 과립화
바이오의약품: 바이오프로세스 모니터링 및 제어, PAT/QbD 애플리케이션, 세포 배양, 발효, 다운스트림 작업, cGLP/cGMP 규정 준수
Borealis is monitoring of polypropylene and polyethylene grades during olefin polymerization reactions in continuously fed loop reactors in the Chemical Industry.
KBI Biopharma is monitoring a diverse array of cell lines and cell concentrations in minimal volume for automated cell cultivation in the Life Sciences industry.
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
Starter 785 nm: 300-3300 cm-1 Base model 532 nm: 100-4350* cm-1 Base model 785 nm: 100-3425* cm-1 Base model 1000 nm: 200-2400 cm-1 Hybrid 785 nm: 150-1890** cm-1 *Low signal-to-noise ratio at <150 cm-1 **Low signal-to-noise ratio at <175 cm-1
Spectral resolution
Starter: 10 cm-1 (average) Base model (average): 5 cm-1 (532 nm) 4 cm-1 (785 nm) 6 cm-1 (1000 nm) Hybrid: 4 cm-1 (785 nm) average
Channels
Starter: Single channel Base Model: Up to four channels Hybrid: Up to two channels
Ambient temperature
Operating: 15 to 30 °C 59 to 86 °F Storage: -15 to 50 °C 5 to 122 °F
Starter 785 nm: 300-3300 cm-1 Base model 532 nm: 100-4350* cm-1 Base model 785 nm: 100-3425* cm-1 Base model 1000 nm: 200-2400 cm-1 Hybrid 785 nm: 150-1890** cm-1 *Low signal-to-noise ratio at <150 cm-1 **Low signal-to-noise ratio at <175 cm-1
Spectral resolution
Starter: 10 cm-1 (average) Base model (average): 5 cm-1 (532 nm) 4 cm-1 (785 nm) 6 cm-1 (1000 nm) Hybrid: 4 cm-1 (785 nm) average
Channels
Starter: Single channel Base Model: Up to four channels Hybrid: Up to two channels
Ambient temperature
Operating: 15 to 30 °C 59 to 86 °F Storage: -15 to 50 °C 5 to 122 °F
Raman single-use measurement precision - Real-time
composition analysis for biopharmaceutical development
and manufacturing with the Raman Rxn portfolio
영어 버전 - 08/2024
New version available in English
An eBook highlighting our Raman spectroscopy reusable and
single-use bioprocessing portfolio (including the Raman Rxn2
analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-46 probe,
Raman single use optic system, bio multi optic, and bio sleeve),
powered by Kaiser Raman technology.
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.