Title

키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
Multiparameter drinking water panel with oxygen measurement

Multiparameter drinking water panel with oxygen measurement

Turnkey panel for measuring the main drinking water parameters: dissolved oxygen, turbidity, pH and conductivity

71546523
Please Wait (spinning wheel)
가격 로드 중
일시적으로 가격을 로드할 수 없습니다.
Price on request
가격 활성화 중
가격: 정보 제공
장바구니 설정 후 가격

4-channel transmitter
Liquiline CM444

The Liquiline CM444 transmitter allows you to connect up to 4 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, flexible expandability, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.

Filter specifications
Measuring / Application task
  • 측정 원리

    Potentiometric

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Ingress protection

    IP66 / IP 67

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Certificates, declarations and approvals

    EAC, cCSAus

  • 측정 원리

    Sensor ORP / Redox

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Ingress protection

    IP66 / IP 67

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Certificates, declarations and approvals

    EAC, cCSAus

  • 측정 원리

    Conductive

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Ingress protection

    IP66 / IP 67

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Certificates, declarations and approvals

    EAC, cCSAus

  • 측정 원리

    Amperometric oxygen measurement

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Etherne

  • Certificates, declarations and approvals

    EAC, cCSAus

  • 측정 원리

    Free chlorine

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Certificates, declarations and approvals

    EAC, cCSAus

  • 측정 원리

    Single beam scattered light

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Ingress protection

    IP66 / IP 67

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Certificates, declarations and approvals

    EAC, cCSAus

  • 측정 원리

    Ultrasonic sensor

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Ingress protection

    IP66 / IP 67

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Certificates, declarations and approvals

    EAC, cCSAus

  • 측정 원리

    Potentiometric / ISE

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

탁도 센서
Turbimax CUS52D

Turbimax CUS52D는 실험실 수준의 정확도를 갖춘 스마트 센서로 식수 생산 및 기타 많은 응용 분야의 탁도 측정 지점에서 자동화된 작동이 가능하도록 설계되었습니다. 위생적인 자가 세척 설계 덕분에 배관에 직접 설치할 수 있어 바이패스 설치 공간을 절약하고 생산물 손실을 방지할 수 있습니다. Turbimax CUS52D는 Memosens 디지털 기술을 탑재하여 프로세스 및 데이터 무결성을 극대화하고 작동이 간편할 뿐만 아니라 실험실 교정과 예측 유지보수가 용이합니다.

Filter specifications
Measuring / Application task
  • 측정 원리

    Single beam scattered light

  • Application

    Turbidity measurement in:
    Drinking and process water
    Saline water
    Utilities of all industries

  • Installation

    Inline Insitu, sensor with clamp, flow cell, sensor with clamp, retractables, sensor straight, immersion in open channels

  • Design

    40 mm sensor

  • Dimension

    40 mm design, hygienic Clamp-version
    320 x 40 mm

  • Material

    Stainless steel version: 1.4404
    Plastic version: sensor head: PEEK, shaft: PPS
    Optical windows: sapphire
    O-rings: EPDM

  • Measuring range

    0.000 to 4000 FNU

  • Process pressure

    Stainles steel version: 0.5 to 10 bar abs (7.3 to 145 psi abs)
    Plastic version: 0.5 to 6 bar abs (7.3 to 87 psi abs)

  • Ingress protection

    IP68

  • Output / communication

    Memosens

  • 측정 원리

    Single beam scattered light

  • Application

    Turbidity measurement in:
    Drinking and process water
    Saline water
    Utilities of all industries

  • Installation

    Inline Insitu, sensor with clamp, flow cell, sensor with clamp, retractables, sensor straight, immersion in open channels

  • Measuring range

    0.000 to 4000 FNU

  • Measuring principle

    Nephelometric turbidity sensor (90° scattering) according to ISO7027

  • Design

    40 mm sensor

  • Material

    Stainless steel version: 1.4404
    Plastic version: sensor head: PEEK, shaft: PPS
    Optical windows: sapphire
    O-rings: EPDM

  • Dimension

    40 mm design, hygienic Clamp-version
    320 x 40 mm

  • Process temperature

    Stainless steel version: -20 to 85 °C (0 to 185 °F)
    Plastic version: -20 to 60°C (-4 to 140 °F)

  • Process pressure

    Stainles steel version: 0.5 to 10 bar abs
    (7.3 to 145 psi abs)
    Plastic version: 0.5 to 6 bar abs
    (7.3 to 87 psi abs)

  • Temperature sensor

    Stainless steel version:-20 to 85 °C
    (0 to 185 °F)
    Plastic version: -20 to 60°C
    (-4 to 140 °F)

  • Ingress protection

    IP68

  • Output / communication

    Memosens

  • Certificates, declarations and approvals

    ISO 7027

디지털 pH 센서 Memosens CPS11E

Memosens CPS11E는 안정적인 공정 측정을 위한 디지털 센서 입니다. 매우 높은 pH 값 범위 또는 방폭 구역 내에서도 측정 안정성을 보장합니다. Memosens 2.0 디지털 기술을 바탕으로 본 pH 센서는 습기 내성을 갖추었으며, 실험실 내 교정이 가능합니다. 이를 통해 더욱 향상된 공정 안전성 및 더욱 간편한 운영을 보장합니다. 교정 및 공정 데이터 저장을 통해 예측 진단를 위한 완벽한 토대를 제공합니다. 긴 수명을 보장하고 유지보수를 최소화하도록 설계된 Memosens CPS11E는 경제성이 높은 제품입니다.

Filter specifications
Measuring / Application task
  • 측정 원리

    Potentiometric

  • Application

    Long-term monitoring and limit control in processes with stable process conditions
    Water and wastewater treatment

  • Characteristic

    Digital pH electrode for standard applications in process and environmental technology with dirt-repellent PTFE ring junction and built-in temperature sensor

  • Measuring range

    Application A
    • pH: 1 to 12
    Application B
    • pH: 0 to 14
    Application F
    • pH: 0 to 10

  • Measuring principle

    Gel compact electrode with PTFE ring junction

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process
    pH membrane glass: Type A, B, F
    Metal lead: Ag/AgCl
    Aperture: Ring-shaped PTFE junction
    O-ring: FKM
    Process coupling: PPS fibre-glass reinforced
    Nameplate: ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft length: 120, 225, 360 and 425 mm
    (4.72, 8.86, 14.17 and 16.73 inch)

  • Process temperature

    Application A: –15 to 80 °C (5 to 176 °F)
    Application B: 0 to 135 °C (32 to 275 °F)
    Application F: 0 to 70 °C (32 to 158 °F)

  • Process pressure

    Applications A and B:
    0.8 to 17 bar (11.6 to 246.5 psi) absolute
    Application F:
    0.8 to 7 bar (11.6 to 101.5 psi) absolute

  • Temperature sensor

    NTC 30K

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2

  • Connection

    Inductive, digital connection head with Memosens 2.0 technology

  • Ingress protection

    IP68

  • Certificates, declarations and approvals

    Certificates, declarations and approvals

디지털 산소 센서
Memosens COS22E

Memosens COS22E는 FDA 및 USP를 완벽하게 준수하므로 위생 및 멸균 어플리케이션에 적합합니다. 이 센서는 유지보수가 적고 잦은 멸균에도 장기적인 안정성을 보장합니다. 추적 버전은 제품, 프로세스 및 플랜트 장비를 산소 영향으로부터 안전하게 보호합니다. Memosens 2.0 디지털 기술 덕분에 COS22E는 교정 및 프로세스 데이터의 확장된 저장 공간을 제공하여 예측 유지보수 및 효율적인 운영을 위한 완벽한 기반을 제공합니다.

Filter specifications
Measuring / Application task
  • 측정 원리

    Amperometric oxygen measurement

  • Application

    Typical applications are:
    - Pharmaceuticals and biotechnology: process control in enzyme production, control of culture preparations
    .
    - Water treatment: boiler feed water, WFI (Water for Injection)
    - Residual oxygen measurement in processes

  • Installation

    Installation

  • Characteristic

    Digital hygienic amperometric oxygen sensor
    with maximum measurement stability over several
    sterilization cycles available in two measuring ranges

  • Measuring range

    Standard sensor: 0 to 60 mg/l, 0 to 600 %SAT, 0 to 1200 hPa, 0 to 100 Vol%
    Trace sensor: 0 to 10 mg/l, 0 to 120 %SAT, 0 to 250 hPa, 0 to 25 Vol%

  • Measuring principle

    Measuring principle

  • Design

    Design

  • Material

    Sensor shaft: Stainless steel 1.4435 (AISI 316L)
    Process seal: FKM (USP<87>, <88> Class VI and FDA)
    Process seal for Ex versions: FKM (not FDA compliant)
    Seals/O-rings: EPDM (USP<87>, <88> Class VI and FDA), FKM
    (FDA)
    Shaft sleeve: Stainless steel 1.4435 (AISI 316L) or
    Titanium or Hastelloy
    Membrane cover layer: Silicone (USP<87>, <88> Class VI and FDA)

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft length: 120, 160, 220, 320, 420 mm
    (4.72, 6.30, 8.66, 12.60 und 16.54 inch)

  • Process temperature

    -5 to 135 °C (23 to 275 °F)

  • Process pressure

    1 to 12 bar abs (14.5 to 174 psi)

  • Temperature sensor

    NTC 22k

  • Connection

    Inductive, contactless connection head with Memosens 2.0 technology

  • Ingress protection

    IP68

  • Certificates, declarations and approvals

    Inspection certificate 3.1, EN10204
    Surface roughness test ISO4287/Ra (≤ 0,38 µm)
    Conformity to cGMP derived requirements
    ASME BPE
    US Food Contact Materials FDA CFR 21
    EU Food Contact Materials (EG) 1935/2004
    CN Food Contact Materials GB 4806
    EHEDG EL Class I

Digital conductivity sensor
Memosens CLS21E

Memosens CLS21E is a robust conductivity sensor for all water applications with medium conductivities. It provides you with precise and reliable measured values for optimum quality monitoring. The sensor is corrosion-free and features high mechanical stability ensuring a long operating life. Thanks to Memosens 2.0 digital technology, CLS21E combines maximum process and data integrity with simple operation. It facilitates predictive maintenance and provides the perfect basis for IIoT services.

Filter specifications
Measuring / Application task
  • 측정 원리

    Conductive

  • Application

    Surface water + water
    Waste water
    Process industry
    Media separation
    Industrial water

  • Characteristic

    Digital 2-electrode conductivity sensor

  • Measuring range

    k=1: 10 µS/cm to 20 mS/cm

  • Measuring principle

    Conductive conductivity cell with graphite electrodes

  • Design

    2-electrode conductivity cell with parallel arranged electrodes

  • Material

    Sensor shaft: PES
    Electrodes: graphite

  • Dimension

    Diameter: 24 mm (0.94 inch)
    Length: 61 mm (2.40 inch)

  • Process temperature

    -20 to 135 °C at 3.5 bar abs
    (-4 to 275 °F at 50 psi)

  • Process pressure

    17 bar abs at 20 °C
    (246 psi at 68 °F)

  • Temperature sensor

    Pt1000

  • Ex certification

    ATEX, CSA, NEPSI, EAC Ex, IECEx, INMETRO

  • Connection

    Process connection: DN25, DN40, G1, NPT 1"
    Sensor connection: Inductive, digital connection head with Memosens 2.0 technology

  • Ingress protection

    IP68

디지털 케이블
CYK10

CYK10은 Memosens 센서와 트랜스미터 사이에 완벽한 방수 연결을 보장합니다. 유도식 커플링을 사용해 접촉 부식이 발생하지 않고 트랜스미터와 유체의 갈바닉 절연을 보장합니다. 케이블 길이 제한이 거의 없고 간섭 전위나 수분 침투가 발생하지 않아 안전하고 신뢰할 수 있는 신호 전송이 보장됩니다.

Filter specifications
Measuring / Application task
  • 측정 원리

    Potentiometric

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Measuring range

    High impedance cable not necessary

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Process pressure

    max. 50 bar/725 psi at 135°C/275°F.

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex ic IIC

  • Ingress protection

    IP68

  • 측정 원리

    Sensor ORP / Redox

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals.

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter.

  • Characteristic

    Inductive, digital transmission of measurement signals and energy.
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex ic IIC

  • 측정 원리

    Conductive

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex ic IIC

  • 측정 원리

    Amperometric oxygen measurement

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 ... 135 °C (-13 ... 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex ic IIC

  • 측정 원리

    Free chlorine

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor