키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.

Dual Seal – 100% leakage detection

Pressure-triggered safety valve for critical thermometer applications

Industrial processes often involve hazardous or explosive substances, requiring robust safety mechanisms to minimize risks. Over time, thermowells can develop cracks due to abrasion or corrosion, potentially allowing hazardous materials to escape during active processes or maintenance. The patented Dual Seal feature included in iTHERM ModuLine industrial thermometers provides an additional safety barrier in the event of thermowell failure or breakage.

Increased plant safety with the second process barrier

collage with 2 versions of Dual Seal ©Endress+Hauser

Dual Seal technology available for iTHERM ModuLine TM131 / TM151 / TM152

장점

  • No risk of hazardous leakages

  • Increased safety for maintenance personnel, plant and environment

  • Health monitoring & signal to PLC in case of activation

  • Additional health information from measurement device

  • Immediate sealing for containment of hazardous media

The Dual Seal mechanism detects a potential loss of thermowell integrity and immediately seals off the sensor insert, preventing the leakage of process medium into the terminal head, cabinet or environment. The temperature transmitter relays the message of the thermowell breakage to the process control system. This information is then used to bring the plant to a safe condition and prevent danger to people and the environment.

  • 단순 제품

  • 손쉬운 선택, 설치 및 작동

기술적 우수성

단순성

  • 기본 제품

  • 신뢰성, 내구성, 유지보수가 쉬움

기술적 우수성

단순성

  • 하이엔드 제품

  • 우수한 기능성과 편리성

기술적 우수성

단순성

  • 전문 제품

  • 까다로운 어플리케이션을 위한 설계

기술적 우수성

단순성

구성에 따라 다름

FLEX 선택 기술적 우수성 단순성
  • F
  • L
  • E
  • X

Fundamental 선택

기본적인 측정 요구사항 충족

기술적 우수성
단순성
  • F
  • L
  • E
  • X

Lean 선택

핵심 프로세스를 손쉽게 처리

기술적 우수성
단순성
  • F
  • L
  • E
  • X

Extended 선택

혁신적인 기술로 프로세스 최적화

기술적 우수성
단순성
  • F
  • L
  • E
  • X

Xpert 선택

가장 까다로운 어플리케이션 요구사항 충족

기술적 우수성
단순성

구성에 따라 다름

다운로드

    • 브로셔
    Application note cover image

    Enhanced safety in polymer production

    • 브로셔

    iTHERM ModuLine TM131 with Dual Seal technology not only provides a second process barrier, but also signals when a fault is present, ensuring the safety of the operating personnel.