레벨 측정 
              액체 및 고체 레벨의 연속 및 포인트 측정
             
           
    
          
         
        
        
        
       
     
   
    
    
 
	 
  
	
  
	
    
		  
  
    
    
    
    
    
    
      
        
            
    
    
      
         
      
        
          
    
    
      
       F 
       L 
       E 
       X 
  
  
    
      
        FLEX 선택 
        기술적 우수성 
        단순성 
       
      
        
          
            
            
            
              Fundamental 선택
            
            
              기본적인 측정 요구사항 충족
            
           
         
        
          기술적 우수성 
          
         
        
          단순성 
          
         
       
      
        
          
         
        
          기술적 우수성 
          
         
        
          단순성 
          
         
       
      
        
          
            
            
            
              Extended 선택
            
            
              혁신적인 기술로 프로세스 최적화
            
           
         
        
          기술적 우수성 
          
         
        
          단순성 
          
         
       
      
        
          
            
            
            
              Xpert 선택
            
            
              가장 까다로운 어플리케이션 요구사항 충족
            
           
         
        
          기술적 우수성 
          
         
        
          단순성 
          
         
       
    
    
   
  
 
     
    
          
            
            New 
            
            
              
                 사용 불가 
            
           
          
          
            
              비교 
             
           
         
        
        
        
        
          
        
       
     
             
            
    
    
      
         
      
        
        
        
        
        
          
            
              
              
                
                  
                    Accuracy 
                    +/-1 mm (0.04 in) 
                  
                    Process temperature 
                    -40 to +150 °C 
                  
                    Process pressure / max. overpressure limit 
                    -1 to +20 bar 
                  
                 
                  
                    Max. measurement distance 
                    15 m (49 ft) 
                  
                    Main wetted parts 
                    PEEK 
                  
                 
               
              
              
             
         
       
     
             
            
    
    
      
         
      
        
        
        
        
        
          
            
              
              
                
                  
                    Process temperature 
                    -50 °C...+150 °C 
                  
                    Process pressure / max. overpressure limit 
                    Vacuum...100 bar 
                  
                 
                  
                    Min. density of medium 
                    0.5 g/cm³ 
                  
                 
               
              
              
             
         
       
     
             
            
    
    
      
         
      
        
        
        
        
        
          
            
              
              
                
                  
                    Accuracy 
                    +/- 2mm + 0.17% of measured distance 
                  
                    Process temperature 
                    -40 °C ... 80 °C 
                  
                    Process pressure / max. overpressure limit 
                    0.7 bar ... 4 bar abs 
                  
                 
                  
                    Max. measurement distance 
                    Liquids: 3 m (9.8 ft), 
                  
                    Main wetted parts 
                    PVDF (IP68 / NEMA6P) 
                  
                 
               
              
              
             
         
       
     
             
            
    
    
      
         
      
        
        
        
        
        
          
            
              
              
                
                  
                    Accuracy 
                    +/- 2mm + 0.17% of measured distance 
                  
                    Process temperature 
                    -40 °C ... 80 °C 
                  
                    Process pressure / max. overpressure limit 
                    0.7 bar ... 4 bar abs 
                  
                 
                  
                    Max. measurement distance 
                    Liquids: 10 m (33 ft), 
                  
                    Main wetted parts 
                    PVDF (fully welded IP68 / NEMA 6P) 
                  
                 
               
              
              
             
         
       
     
             
            
    
    
      
         
      
        
        
        
        
        
          
            
              
              
                
                  
                    Accuracy 
                    +/- 2 mm + 0.17% of measured distance 
                  
                    Process temperature 
                    -40 °C ... 105 °C 
                  
                    Process pressure / max. overpressure limit 
                    0.7 bar ... 4 bar abs 
                  
                 
                  
                    Max. measurement distance 
                    Liquids: 10 m (33 ft), 
                  
                    Main wetted parts 
                    316L (fully welded IP68 / NEMA 6P) 
                  
                 
               
              
              
             
         
       
     
             
            
    
    
      
         
      
        
        
        
        
        
          
            
              
              
                
                  
                    Accuracy 
                    +/- 2mm + 0.17% of measured distance 
                  
                    Process temperature 
                    -40 °C ... 95 °C 
                  
                    Process pressure / max. overpressure limit 
                    0.7 bar ... 4 bar abs 
                  
                 
                  
                    Max. measurement distance 
                    Liquids: 20 m (65 ft), 
                  
                    Main wetted parts 
                    PVDF (fully welded IP68 / NEMA 6P) 
                  
                 
               
              
              
             
         
       
     
             
            
    
    
      
         
      
        
        
        
        
        
          
            
              
              
                
                  
                    Accuracy 
                    +/- 2mm + 0.17% of measured distance 
                  
                    Process temperature 
                    -40 °C ... 95 °C 
                  
                    Process pressure / max. overpressure limit 
                    0.7 bar ... 3 bar abs 
                  
                 
                  
                    Max. measurement distance 
                    Liquids: 25 m (85 ft), 
                  
                    Main wetted parts 
                    UP (unsaturated polyester) 
                  
                 
               
              
              
             
         
       
     
             
            
    
    
      
         
      
        
        
        
        
        
          
            
              
              
                
                  
                    Accuracy 
                    +/- 2mm + 0.17% of measured distance 
                  
                    Process temperature 
                    -40 °C ... 80 °C 
                  
                    Process pressure / max. overpressure limit 
                    0.7 bar...1.5 bar abs 
                  
                 
                  
                    Max. measurement distance 
                    45 m (148 ft) 
                  
                    Main wetted parts 
                    UP (unsaturated polyester) 
                  
                 
               
              
              
             
         
       
     
             
            
    
    
      
         
      
        
        
        
        
        
          
            
              
              
                
                  
                    Accuracy 
                    0.075% of individual sensor, 
                  
                    Process temperature 
                    –25...+150°C 
                  
                    Pressure measuring range 
                    100mbar...40bar 
                  
                 
                  
                    Process pressure / max. overpressure limit 
                    60 bar (900 psi) 
                  
                    Material process membrane 
                    Ceramic 
                  
                    Measuring cell 
                    100 mbar...40 bar 
                  
                 
               
              
              
             
         
       
     
             
         
       
     
    
    
   
 
    
	 
    
		  
  
    
      
        
        
    
      
    
    
        
        다음 장치를 선택하고 크기를 조정하는 데 도움이 필요하십니까? 
        
                    측정 작업 및 응용 프로그램에 가장 적합한 제품을 편안하게 선택, 크기 조정 및 구성합니다.
         
     
       
    
      
        
          
          
         
       
     
   
 
    
	 
    
		  
  
    
      
        
    
      
          
    
      
                일관된 제품 품질, 플랜트 안전 그리고 경제적 효율은 모든 레벨 측정 개소에서 중요한 요소입니다. 액체, 페이스트, 분체 또는 액화 가스의 레벨은 보통 탱크, 사일로 또는 이동식 컨테이너에서 측정됩니다. 광범위한 측정 원리를 사용해 연속 측정, 인터페이스 측정, 밀도 측정 및 포인트 측정이 가능합니다. 엔드레스하우저는 계획에서 시운전과 유지보수에 이르는 전 과정을 지원합니다.
       
    
         
       
     
   
 
    
	 
    
		  
  
    
      
        
        
    
      
    
    
        
        작지만 매우 강력한 컴팩트 라인    
        
                    컴팩트 라인은 컴팩트한 디자인에 고성능을 제공합니다. 제품 포트폴리오에는 비접촉식 레벨 측정을 위한 80GHz 또는 180GHz의 소형 레이다 기기인 Micropilot FMR43을  비롯해 사용 성능이 입증된 포인트 레벨 센서인 Liquiphant FTL43과  압력 및 정수압 레벨 측정을 위한 신뢰할 수 있는 Cerabar PMP43이  포함됩니다. 위생 애플리케이션의 요구 사항을 충족하도록 특별히 설계된 엔드레스하우저의 솔루션은 생산성, 안전성 및 프로세스 간소화를 향상시킵니다.    
         
     
       
    
      
        
          
          
         
       
     
   
 
    
	 
    
		  
     
  
  
    
      
      
    
      
      
      
      
      
        
          
          
            
    
      
      
      
      
        
          
          
        
        
        2017년 최초 선보인 엔드레스하우저의 80GHz 비접촉식 레이다, ‘Micropilot FMR6x’ 시리즈는 ±1mm 의 뛰어난 정확도로 신뢰할 수 있는 측정값을 제공합니다.
       
             
    
      
           
         
       
        
          
          
            
    
      
      
      
      
        
          
          
        
        
        이동식 및 고정식 레벨 측정을 위한 디지털 레이다 센서의 모든 이점을 얻으실 수 있습니다.     
       
             
    
      
           
         
       
        
          
          
            
    
      
      
      
      
        
          
          
        
        
        Micropilot 시리즈의 차세대 80GHz 레이다 센서는 안전하고 간편하며, 생산성을 더욱 보장합니다.   
       
             
    
      
           
         
       
        
          
          
            
    
      
      
      
      
        
          
          
        
        
        금속 및 광업 부문의 레벨 측정에 사용되는 차세대 80 GHz 레이다 센서의 모든 이점   
       
             
    
      
           
         
       
        
          
          
            
    
      
      
      
      
        
          
          
        
        
        All the benefits of the new generation of 80 GHz radar sensors for level measurements in the chemical and oil and gas industry. 
       
             
    
      
           
         
       
        
          
          
            
    
      
      
      
      
        
          
          
        
        
        All of the benefits of the new generation of 80 GHz radar sensor for hygienic level measurements in the life sciences, food and beverage industries.
       
             
    
      
           
         
       
        
          
          
            
    
      
      
      
      
        
          
          
        
        
        식음료 및 생명 과학 산업에서 위생적인 애플리케이션을 위한 컴팩트 라인의 모든 장점.  
       
             
    
      
           
         
       
        
          
          
            
    
      
      
      
      
        
          
          
        
        
        All the advantages of our new Micropilot FMR10B, FMR20B and FMR30B for Water and Wastewater, Mining, Minerals and Metals and utilities across all industries.
       
             
    
      
           
         
        
     
   
 
    
	 
    
		  
  
      
        
        
          
            
              
                
                   
                
                  브로셔 - 레벨 측정: 유체 및 분체 레벨 측정을 위한 제품 개요 
                  
               
              엔드레스하우저의 레벨계 포트폴리오를 확인하실 수 있는 국문 브로셔 입니다. 
             
            
              
                
                   
                다운로드 
               
             
           
          
         
       
     
 
    
	 
    
		  
    
	
	
 
           
          
         
        
        
       
      
      
        여러분의 개인 정보는 소중합니다 
        
        당사는 쿠키를 사용해 사용자의 브라우징 경험을 개선하고, 통계를 수집하여 사이트 기능을 최적화하고, 맞춤형 광고 또는 콘텐츠를 제공합니다.
        
        
          "모두 허용"을 선택하면 쿠키 사용에 동의하는 것으로 간주됩니다. 쿠키 정책  을 참조하시기 바랍니다.
          
        
        
          
            
                사용자 정의 
             
           
          
            
                중요한 것만 허용 
             
           
          
            
                모두 허용