키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
Product picture protection tube TA540

TA540
Protection tube for temperature sensors

Designed for use with resistance or thermocouple thermometers in heavy duty applications.

TA540
Please Wait (spinning wheel)
가격 로드 중
일시적으로 가격을 로드할 수 없습니다.
Price on request
가격 활성화 중
가격: 정보 제공
from CHF ??.-

사양 정보

  • Max. process pressure (static)

    150 bar (2176 psi)

  • Maximum standard immersion length

    4.000 mm (157,48")

적용 분야

This device is a metallic protection tube with threaded or flanged welded process connection. Thermometer connection is a NPT female thread. A wide range of flange sizes according to common standards and materials for this device is available. Ideally, this leads to a wide range of flexible installations in heavy duty applications.

TA540 is designed for use with resistance and thermocouple thermometers in heavy duty applications.

장점

  • The stem shape can be straight or stepped for fast response time

  • A wide choice of pipe sizes, materials and process connections is available

  • TA540 is an industry standard protection tube manufactured from pipe

  • Extension, immersion length and total length can be chosen according to process requirements

  • The process connection can either be threaded or flanged weld

  • Special versions can be manufactured according to specifications

  • The connection to the thermometer is a female thread

Lean 선택

  • 기본 제품

  • 신뢰성, 내구성, 유지보수가 쉬움

기술적 우수성

단순성

FLEX: Lean ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products