키워드, 주문 또는 제품 코드 또는 일련 번호를 검색해 보십시오(예: “CM442” 또는 “기술 정보”).
검색하려면 최소 2자 이상 입력하십시오.
Ecograph T RSG35 - Universal Graphic Data Manager

Ecograph T RSG35
Universal Graphic Data Manager

Paperless recording, visualization and monitoring of the process values at the same time

RSG35
Please Wait (spinning wheel)
가격 로드 중
일시적으로 가격을 로드할 수 없습니다.
Price on request
가격 활성화 중
가격: 정보 제공
from CHF ??.-

사양 정보

  • Input

    12 analog (max) (U, I, TC, RTD, frequency, pulse)
    6 digital (max)

  • Output

    6 relays (max)
    1 transmitter power supply

  • Display

    TFT 5.7" colour graphic display

  • Power supply

    100…230 V AC +/-10%
    24V (-10%, +15%) AC/DC

  • Storage/Recording

    Internal memory
    SD card
    USB flash drive

  • Storage/Recording

    internal memory
    SD card
    USB flash drive

적용 분야

Safe and complete recording and visualization of all process sequences. Demands on process monitoring and data recording are becoming more and more complex. Because every measurement value counts, the Universal Data Manager Ecograph T RSG35 records, visualizes and monitors all analog or digital input signals. The unit is easy to use and comes with features to save costs and simplify data acquisition. Due to its variety of communication possibilities a simple system integration is possible.

The Ecograph T is the right solution for a wide range of applications such as:

  • Quality and quantity monitoring in the water and wastewater industry

  • Temperature monitoring in metal working

  • Monitoring of processes in power stations

  • Displaying and recording of critical process parameters

  • Tank and level monitoring

장점

  • Versatile: up to 12 universal inputs record a wide range of measuring signals

  • Clear layout: 5.7" TFT screen for displaying measured values in a maximum of four groups, with digital, bar graph and curve display

  • Safe: reliable data archiving with internal memory and separate SD card

  • Easy: intuitive operation via the navigator (jog/shuttle dial) on site, or user-friendly operation at the PC via the integrated web server

  • Compact: low installation depth, saves space and money

  • System-enabled: common interfaces such as Ethernet, RS232/485, USB and optional slave function for Modbus RTU/TCP

  • Informative: e-mail notification in event of alarms and limit violation

동영상

Lean 선택

  • 기본 제품

  • 신뢰성, 내구성, 유지보수가 쉬움

기술적 우수성

단순성

FLEX: Lean ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

기존 제품